Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13490)Indoor Fiber Cable
(1443)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4832)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(728)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(287)Surveillance Cable
(38)Connectors & Outlets
(3414)Modular Couplers
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
(749)Type A
(573)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(87)Type A Double-Ended Cordsets
(43)Type A Accessories
(30)Type A Adaptor
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(979)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(138)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(16)Vehicle Routers
(18)Software
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Conformable Coax, 50 Ohm, RG-401, 14 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Copper Tape + 100% Tin-Filled Composite Braid Shield, Unjacketed
| Suitable Applications: | Microwave and other high frequency applications, Interconnect RF equipment, Radar equipment, Military communications |
| RG Type: | 401 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 14 AWG | Solid | 0.065 in | SCCS - Silvered Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.21 in (5.3 mm) | White |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Tape | Bare Copper (BC) | 100% |
| 2 | Braid | Tinned Copper (TC + Tin Filled) | 100% |
| Material |
|---|
| No Jacket |
| Overall Cable Diameter (Nominal): | 0.246 in (6.25 mm) |
| Frequency | Max. VSWR |
|---|---|
| 400 MHz | 1.10:1 |
| 1000 MHz | 1.11:1 |
| 3000 MHz | 1.14:1 |
| 7000 MHz | 1.21:1 |
| 10000 MHz | 1.25:1 |
| 18000 MHz | 1.38:1 |
| Frequency | Nom. Attenuation |
|---|---|
| 400 MHz | 3.8 dB/100ft |
| 500 MHz | 4.4 dB/100ft |
| 1000 MHz | 6.8 dB/100ft |
| 2000 MHz | 10.4 dB/100ft |
| 3000 MHz | 13 dB/100ft |
| 5000 MHz | 19 dB/100ft |
| 7000 MHz | 22.8 dB/100ft |
| 10000 MHz | 28 dB/100ft |
| 15000 MHz | 36.6 dB/100ft |
| 18000 MHz | 41.0 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 400 MHz | 1,900 W |
| 500 MHz | 1,665 W |
| 1,000 MHz | 1,105 W |
| 2,000 MHz | 733 W |
| 3,000 MHz | 577 W |
| 5,000 MHz | 427 W |
| 7,000 MHz | 350 W |
| 10,000 MHz | 283 W |
| 15,000 MHz | 223 W |
| 18,000 MHz | 200 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 2.5 Ohm/1000ft (8.2 Ohm/km) | 8.6 Ohm/1000ft (28 Ohm/km) | 29.6 pF/ft (97.1 pF/m) | 50 Ohm | 70% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 30 V RMS | 2900 V RMS |
| Electrical Characteristics Notes: | VSWR limit is a continuous sloping line from 500 MHz to 18 GHz |
| UL Temperature | Operating |
|---|---|
| 105°C | -70°C To +200°C |
| Stationary Min. | Installation Min. | Flexing Min. |
|---|---|---|
| 1.125 in (28.58 mm) | .375 in (9.53 mm) | 1.125 in (28.58 mm) |
| Max. Pull Tension: | 122 lbs (55.3 kg) |
| Bulk Cable Weight: | 81 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor |
| AWM Compliance: | AWM 10245 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Commercial non-QPL product |
| Update and Revision: | Revision Number: 0.477 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1675A TIN100 | Tin | Reel | 100 ft | 612825120537 | E |
| 1675A TIN500 | Tin | Reel | 500 ft | 612825120544 | C E |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'., C - CRATE REEL PUT-UP. |