(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | Microwave |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
29 | Solid | SC - Silvered Copper | 0.011 in | 1 |
Conductor Count: | 1 |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PTFE - Polytetrafluoroethylene | Teflon® | 0.034 in |
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Tape | 1 | Bare Copper (BC) | 100% |
Braid | 2 | Tinned Copper (TC + Tin Filled) | 100% |
Material |
---|
No Jacket |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
81.2 Ohm/1000ft | 8 Ohm/1000ft | 8 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
29.5 pF/ft |
Nominal Inductance |
---|
0.07 µH/ft |
Nominal Characteristic Impedance |
---|
50 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
500 MHz | 25 dB/100ft |
1000 MHz | 36.7 dB/100ft |
2000 MHz | 53.8 dB/100ft |
3000 MHz | 67.3 dB/100ft |
5000 MHz | 89.2 dB/100ft |
7000 MHz | 107.5 dB/100ft |
10000 MHz | 130.9 dB/100ft |
15000 MHz | 163.8 dB/100ft |
18000 MHz | 181.1 dB/100ft |
20000 MHz | 192 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.46 ns/ft | 70% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
500 MHz | 26 dB/100ft |
1000 MHz | 38.5 dB/100ft |
3000 MHz | 71.7 dB/100ft |
5000 MHz | 95.8 dB/100ft |
10000 MHz | 141.8 dB/100ft |
15000 MHz | 178.4 dB/100ft |
20000 MHz | 210 dB/100ft |
Frequency [MHz] | Max. Power Rating [W] |
---|---|
500 MHz | 45 W |
1,000 MHz | 31 W |
2,000 MHz | 22 W |
3,000 MHz | 18 W |
5,000 MHz | 13 W |
7,000 MHz | 11 W |
10,000 MHz | 9.3 W |
15,000 MHz | 7.6 W |
18,000 MHz | 6.9 W |
20,000 MHz | 6.5 W |
Non-UL Voltage Rating |
---|
1000 V RMS |
Frequency [MHz] | Max. VSWR |
---|---|
500 MHz | 1.16:1 |
1000 MHz | 1.20:1 |
3000 MHz | 1.24:1 |
7000 MHz | 1.27:1 |
15000 MHz | 1.41:1 |
20000 MHz | 1.50:1 |
18000 MHz | 1.50:1 |
20000 MHz | 1.50:1 |
Electrical Characteristics Notes: | VSWR limit is a continuous sloping line from 500 MHz to 20 GHz |
Non-UL Temp Rating: | 200°C |
Operating Temp Range: | -70°C To +200°C |
Bulk Cable Weight: | 3.75 lbs/1000ft |
Max. Pull Tension: | 20 lbs |
Min Bend Radius (Overall): | 0.5 in |
Min Bend Radius During Installation: | 0.125 in |
Min Bend Radius During Operation: | .375 in |
Min Flexing Radius: | 0.375 in |
Military Compliance: | Commercial, non-QPL product (M17/151 type) |
Qualified Products List (QPL): | No |
Environmental Space: | Indoor/Outdoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1674B TIN500 | Tin | Reel | 500 ft | 612825120520 |
Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
Notes: | Commercial non-QPL product, yellow dielectric material |
Update and Revision: | Revision Number: 0.350 Revision Date: 09-30-2020 |