(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
19 | Solid | SCCS - Silvered Copper Covered Steel | 0.036 in | 1 |
Conductor Count: | 1 |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PTFE - Polytetrafluoroethylene | Teflon® | 0.116 in |
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Tape | 1 | Bare Copper (BC) | 100% |
Braid | 2 | Tinned Copper (TC + Tin Filled) | 100% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.178 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
20.5 Ohm/1000ft | 20.5 Ohm/1000ft | 4.5 Ohm/1000ft | 4.5 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
29.5 pF/ft |
Nominal Inductance |
---|
0.07 µH/ft |
Nominal Characteristic Impedance |
---|
50 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
500 MHz | 8 dB/100ft |
1000 MHz | 12 dB/100ft |
2000 MHz | 18.1 dB/100ft |
3000 MHz | 22.9 dB/100ft |
5000 MHz | 31 dB/100ft |
7000 MHz | 37.8 dB/100ft |
10000 MHz | 46.6 dB/100ft |
15000 MHz | 59.1 dB/100ft |
18000 MHz | 65.8 dB/100ft |
20000 MHz | 70 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.46 ns/ft | 70% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
500 MHz | 9.5 dB/100ft |
1000 MHz | 14.5 dB/100ft |
3000 MHz | 26.5 dB/100ft |
5000 MHz | 36 dB/100ft |
10000 MHz | 54 dB/100ft |
20000 MHz | 84 dB/100ft |
Frequency [MHz] | Max. Power Rating [W] | Nominal Power Rating [W] |
---|---|---|
500 MHz | 600 W | 600 W |
1,000 MHz | 401 W | 401 W |
2,000 MHz | 268 W | 268 W |
3,000 MHz | 211 W | 211 W |
5,000 MHz | 157 W | 157 W |
7,000 MHz | 129 W | 129 W |
10,000 MHz | 105 W | 105 W |
15,000 MHz | 83 W | 83 W |
18,000 MHz | 74 W | 74 W |
20,000 MHz | 70 W | 70 W |
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
1900 V RMS | 30 V RMS |
Element | Frequency [MHz] | Max. VSWR |
---|---|---|
Ramp Function, End Points | 500 MHz | 1.1 |
20000 MHz | 1.3 |
Non-UL Temp Rating: | 105°C |
UL Temp Rating: | 105°C |
Operating Temp Range: | -40°C To +105°C |
Bulk Cable Weight: | 32 lbs/1000ft |
Max. Pull Tension: | 70 lbs |
Min Bend Radius (Overall): | 1.5 in |
Min Bend Radius During Installation: | 0.25 in |
Min Flexing Radius: | 0.75 in |
UL AWM Style Compliance: | UL Style 10245 |
RG Type: | 402 |
Environmental Space: | Indoor/Outdoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | Horizontal Wire |
UL voltage rating: | 30 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1673J 010100 | Black | Reel | 100 ft | 612825120452 |
1673J 010500 | Black | Reel | 500 ft | 612825120469 |
Footnote: | C - CRATE REEL PUT-UP. |
V - 250' PUT-UP EXACT LENGTH MAXIMUM OF 3 PIECES, MINIMUM LENGTH 50'. 500' PUT-UP EXACT LENGTH MAXIMUM OF 5 PIECES, MINIMUM LENGTH 50'. 1000' PUT-UP EXACT LENGTH MAXIMUM OF 8 PIECES, MINIMUM LENGTH 50'. |
Notes: | Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
Update and Revision: | Revision Number: 0.348 Revision Date: 09-30-2020 |