Product Hierarchy
Product Hierarchy

1673B - 50 Ohm Microwave, RG402 Commercial Non-QPL Product, 19 AWG SPC Coax, Unjacketed




50 Ohm, RG-402/U type commercial non-QPL product, 19 AWG solid .036" silver-plated copper conductor, PTFE insulation, copper-tin composite shield (100% coverage), unjacketed.

Product Overview

Suitable Applications: Microwave

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
19SolidSC - Silvered Copper0.036 in1
Conductor Count: 1
Insulation
MaterialMaterial Trade NameNominal Diameter
PTFE - PolytetrafluoroethyleneTeflon®0.116 in
Outer Shield
TypeLayerMaterialCoverage [%]
Tape1Bare Copper (BC)100%
Braid2Tinned Copper (TC + Tin Filled)100%
Outer Jacket
Material
No Jacket

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCROuter Conductor DCR
7.9 Ohm/1000ft4.5 Ohm/1000ft4.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
29.5 pF/ft
Inductance
Nominal Inductance
0.07 µH/ft
Impedance
Nominal Characteristic Impedance
50 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
500 MHz8 dB/100ft
1000 MHz12 dB/100ft
2000 MHz18.1 dB/100ft
3000 MHz22.9 dB/100ft
5000 MHz31 dB/100ft
7000 MHz37.8 dB/100ft
10000 MHz46.6 dB/100ft
15000 MHz59.1 dB/100ft
18000 MHz65.8 dB/100ft
20000 MHz70 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.46 ns/ft70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)
500 MHz9.5 dB/100ft
1000 MHz14.5 dB/100ft
3000 MHz26.5 dB/100ft
5000 MHz36 dB/100ft
10000 MHz54 dB/100ft
20000 MHz84 dB/100ft
Power Rating
Frequency [MHz]Max. Power Rating [W]Nominal Power Rating [W]
500 MHz600 W600 W
1,000 MHz401 W401 W
2,000 MHz268 W268 W
3,000 MHz211 W211 W
5,000 MHz157 W157 W
7,000 MHz129 W129 W
10,000 MHz105 W105 W
15,000 MHz83 W83 W
18,000 MHz74 W74 W
20,000 MHz70 W70 W
Voltage
Non-UL Voltage Rating
1900 V RMS
VSWR
ElementFrequency [MHz]Max. VSWR
Ramp Function, End Points500 MHz1.1:1
1000 MHz1.11:1
3000 MHz1.13:1
7000 MHz1.17:1
15000 MHz1.25:1
20000 MHz1.3:1
Electrical Characteristics Notes: VSWR limit is a continuous sloping line from 500 MHz to 20 GHz

Temperature Range

Non-UL Temp Rating: 200°C
Operating Temperature Range: -70°C To +200°C

Mechanical Characteristics

Bulk Cable Weight: 25 lbs/1000ft
Maximum Recommended Pulling Tension: 70 lbs
Minimum Bend Radius During Installation: 0.125 in
Minimum Bend Radius During Operation: .375 in
Min Flexing Radius: 0.75 in

Standards

RG Type: 402
Qualified Products List: No

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
1673B TIN100TinReel100 ft612825120421
1673B TIN500TinReel500 ft612825120445
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.

Product Notes

Notes: Commercial non-QPL product

History

Update and Revision: Revision Number: 0.435 Revision Date: 02-20-2026
Date: 2005-01-01
No accessories are available for this product