Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
Conformable Coax, 50 Ohm, RG-402, 19 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Copper Tape + 100% Tin-Filled Composite Braid Shield, Unjacketed
| Suitable Applications: | Microwave and other high frequency applications, Interconnect RF equipment, Radar equipment, Military communications |
| RG Type: | 402 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 19 AWG | Solid | 0.036 in | SCCS - Silvered Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.116 in (2.95 mm) | White |
| Layer | Outer Shield Type | Material | Coverage | Notes |
|---|---|---|---|---|
| 1 | Tape | Bare Copper (BC) | 100% | |
| 2 | Braid | Tinned Copper (TC + Tin Filled) | 100% | Diameter: 0.138 inch |
| Material |
|---|
| No Jacket |
| Overall Cable Diameter (Nominal): | 0.138 in (3.51 mm) |
| Frequency | Max. VSWR |
|---|---|
| 500 MHz | 1.1:1 |
| 1000 MHz | 1.11:1 |
| 3000 MHz | 1.13:1 |
| 7000 MHz | 1.17:1 |
| 15000 MHz | 1.25:1 |
| 20000 MHz | 1.3:1 |
| VSWR Table Notes: | VSWR limit is a continuous sloping line from 500 MHz to 20 GHz |
| Frequency | Nom. Attenuation |
|---|---|
| 500 MHz | 8.0 dB/100ft |
| 1000 MHz | 12.0 dB/100ft |
| 3000 MHz | 22.0 dB/100ft |
| 5000 MHz | 30.0 dB/100ft |
| 10000 MHz | 45.0 dB/100ft |
| 20000 MHz | 70.0 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 500 MHz | 600 W |
| 1,000 MHz | 401 W |
| 2,000 MHz | 268 W |
| 3,000 MHz | 211 W |
| 5,000 MHz | 157 W |
| 7,000 MHz | 129 W |
| 10,000 MHz | 105 W |
| 15,000 MHz | 83 W |
| 18,000 MHz | 74 W |
| 20,000 MHz | 70 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 20.5 Ohm/1000ft | 4.5 Ohm/1000ft (15 Ohm/km) | 29.5 pF/ft (96.8 pF/m) | 50 Ohm | 70% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 30 V (UL AWM Style 10245) | 1900 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -70°C to +200°C |
| Installation Min. |
|---|
| 0.250 in (6.35 mm) |
| Max. Pull Tension: | 70 lbs (32 kg) |
| Bulk Cable Weight: | 26 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1581 Horizontal Wire |
| AWM Compliance: | AWM 10245 |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.478 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1673A TIN500 | Tin | Reel | 500 ft | 612825120414 |
| Footnote: | C - CRATE REEL PUT-UP., V - 250' PUT-UP EXACT LENGTH MAXIMUM OF 3 PIECES, MINIMUM LENGTH 50'. 500' PUT-UP EXACT LENGTH MAXIMUM OF 5 PIECES, MINIMUM LENGTH 50'. 1000' PUT-UP EXACT LENGTH MAXIMUM OF 8 PIECES, MINIMUM LENGTH 50'. |