(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Conformable Coax, 75 Ohm, 29 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Copper Tape + 100% Tin-Filled Composite Braid Shield , Unjacketed
| Suitable Applications: | Microwave and other high frequency applications, Interconnect RF equipment, Radar equipment, Military communications |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 29 AWG | Solid | 0.0114 in | SCCS - Silvered Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.062 in (1.6 mm) | White |
| Layer | Outer Shield Type | Material | Coverage | Notes |
|---|---|---|---|---|
| 1 | Tape | Bare Copper (BC) | 100% | |
| 2 | Braid | Tinned Copper (TC + Tin Filled) | 100% | Diameter: 0.085 inch |
| Material |
|---|
| No Jacket |
| Overall Cable Diameter (Nominal): | 0.087 in (2.2 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 10 - 1000 MHz | 25 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 1.6 dB/100ft |
| 10 MHz | 1.8 dB/100ft |
| 50 MHz | 4.1 dB/100ft |
| 100 MHz | 6.5 dB/100ft |
| 200 MHz | 9 dB/100ft |
| 400 MHz | 12.8 dB/100ft |
| 700 MHz | 18 dB/100ft |
| 1000 MHz | 22.1 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 1 MHz | 520 W |
| 10 MHz | 295 W |
| 50 MHz | 195 W |
| 100 MHz | 160 W |
| 200 MHz | 140 W |
| 400 MHz | 130 W |
| 700 MHz | 127 W |
| 1,000 MHz | 125 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 205 Ohm/1000ft | 10 Ohm/1000ft (33 Ohm/km) | 19.5 pF/ft (64.0 pF/m) | 75 Ohm | 70% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 30 V (UL AWM Style 10245) | 1500 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -70°C to +200°C |
| Installation Min. |
|---|
| 0.125 in (3.18 mm) |
| Max. Pull Tension: | 20 lbs (9.1 kg) |
| Bulk Cable Weight: | 12 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1581 Horizontal Wire |
| AWM Compliance: | AWM 10245 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.472 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1672A TIN500 | Tin | Reel | 500 ft | 612825120353 | V |
| 1672A TIN1000 | Tin | Reel | 1,000 ft | 612825120346 | V |
| Footnote: | V - 250' PUT-UP EXACT LENGTH MAXIMUM OF 3 PIECES, MINIMUM LENGTH 50'. 500' PUT-UP EXACT LENGTH MAXIMUM OF 5 PIECES, MINIMUM LENGTH 50'. 1000' PUT-UP EXACT LENGTH MAXIMUM OF 8 PIECES, MINIMUM LENGTH 50'. |