Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
Conformable Coax, 50 Ohm, RG-405, 24 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Copper Tape + 100% Tin-Filled Composite Braid Shield, PVC Jacket
| Suitable Applications: | Microwave and other high frequency applications, Interconnect RF equipment, Radar equipment, Military communications |
| RG Type: | 405 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 24 AWG | Solid | 0.0201 in | SCCS - Silvered Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.062 in (1.6 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Bare Copper (BC) | Beldfoil® | 100% |
| 2 | Braid | Tinned Copper (TC + Tin Filled) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.127 in (3.23 mm) |
| Overall Cable Diameter (Nominal): | 0.127 in (3.23 mm) |
| Frequency | Max. VSWR |
|---|---|
| 500 MHz | 1.1:1 |
| 20000 MHz | 1.3:1 |
| Frequency | Nom. Attenuation |
|---|---|
| 500 MHz | 15 dB/100ft |
| 1000 MHz | 22.2 dB/100ft |
| 2000 MHz | 32.8 dB/100ft |
| 3000 MHz | 41.2 dB/100ft |
| 5000 MHz | 54.9 dB/100ft |
| 7000 MHz | 66.4 dB/100ft |
| 10000 MHz | 81.2 dB/100ft |
| 15000 MHz | 102.dB/100ft |
| 18000 MHz | 113 dB/100ft |
| 20000 MHz | 120 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 500 MHz | 180 W |
| 1,000 MHz | 119 W |
| 2,000 MHz | 79 W |
| 3,000 MHz | 62 W |
| 5,000 MHz | 46 W |
| 7,000 MHz | 37 W |
| 10,000 MHz | 30 W |
| 15,000 MHz | 24 W |
| 18,000 MHz | 21 W |
| 20,000 MHz | 20 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 64.2 Ohm/1000ft (211 Ohm/km) | 10.2 Ohm/1000ft (33.5 Ohm/km) | 29.5 pF/ft (96.8 pF/m) | 50 Ohm | 70% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 30 V RMS | 1500 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C To +105°C |
| Stationary Min. | Installation Min. | Flexing Min. |
|---|---|---|
| 1 in (25 mm) | .125 in (3.18 mm) | .375 in (9.53 mm) |
| Max. Pull Tension: | 26 lbs (12 kg) |
| Bulk Cable Weight: | 16 lbs/1000 ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor |
| Flammability / Reaction to Fire: | Horizontal Wire |
| AWM Compliance: | AWM 10245 (30 V 105°C) |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
| Update and Revision: | Revision Number: 0.394 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1671J 010500 | Black | Reel | 500 ft | 612825120339 | V |
| 1671J 0101000 | Black | Reel | 1,000 ft | 612825120322 | V |
| Footnote: | V - 250' PUT-UP EXACT LENGTH MAXIMUM OF 3 PIECES, MINIMUM LENGTH 50'. 500' PUT-UP EXACT LENGTH MAXIMUM OF 5 PIECES, MINIMUM LENGTH 50'. 1000' PUT-UP EXACT LENGTH MAXIMUM OF 8 PIECES, MINIMUM LENGTH 50'. |