50 Ohm, RG-405/U type , 24 AWG solid .020" silver-plated copper conductor, PTFE insulation, copper-tin composite shield (100% coverage), unjacketed.
| Suitable Applications: | Microwave |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 24 | Solid | SC - Silvered Copper | 0.02 in | 1 |
| Conductor Count: | 1 |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | Teflon® | 0.062 in |
| Type | Layer | Material | Coverage [%] |
|---|---|---|---|
| Tape | 1 | Bare Copper (BC) | 100% |
| Braid | 2 | Tinned Copper (TC + Tin Filled) | 100% |
| Material |
|---|
| No Jacket |
| Nominal Conductor DCR | Outer Conductor DCR |
|---|---|
| 25.7 Ohm/1000ft | 10.2 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 29.5 pF/ft |
| Nominal Inductance |
|---|
| 0.07 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 50 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 500 MHz | 15 dB/100ft |
| 1000 MHz | 22.5 dB/100ft |
| 2000 MHz | 32.8 dB/100ft |
| 3000 MHz | 41.2 dB/100ft |
| 5000 MHz | 54.9 dB/100ft |
| 7000 MHz | 66.4 dB/100ft |
| 10000 MHz | 81.2 dB/100ft |
| 15000 MHz | 102 dB/100ft |
| 18000 MHz | 113 dB/100ft |
| 20000 MHz | 120 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.46 ns/ft | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 500 MHz | 17 dB/100ft |
| 1000 MHz | 24.9 dB/100ft |
| 2000 MHz | 36.5 dB/100ft |
| 3000 MHz | 45.7 dB/100ft |
| 5000 MHz | 60.5 dB/100ft |
| 7000 MHz | 72.9 dB/100ft |
| 10000 MHz | 88.7 dB/100ft |
| 15000 MHz | 110.9 dB/100ft |
| 18000 MHz | 122.7 dB/100ft |
| 20000 MHz | 130 dB/100ft |
| Frequency [MHz] | Max. Power Rating [W] |
|---|---|
| 500 MHz | 180 W |
| 1,000 MHz | 119 W |
| 2,000 MHz | 79 W |
| 3,000 MHz | 62 W |
| 5,000 MHz | 46 W |
| 7,000 MHz | 37 W |
| 10,000 MHz | 30 W |
| 15,000 MHz | 24 W |
| 18,000 MHz | 21 W |
| 20,000 MHz | 20 W |
| Non-UL Voltage Rating | UL Voltage Rating |
|---|---|
| 1500 V RMS | 30 V RMS (UL AWM Style 10245) |
| Frequency [MHz] | Max. VSWR |
|---|---|
| 500 MHz | 1.1:1 |
| 1000 MHz | 1.11:1 |
| 3000 MHz | 1.13:1 |
| 7000 MHz | 1.17:1 |
| 15000 MHz | 1.25:1 |
| 20000 MHz | 1.3:1 |
| Electrical Characteristics Notes: | VSWR limit is a continuous sloping line from 500 MHz to 20 GHz |
| Non-UL Temp Rating: | 200°C |
| Operating Temperature Range: | -70°C To +200°C |
| Bulk Cable Weight: | 11 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 26 lbs |
| Minimum Bend Radius During Installation: | 0.125 in |
| Minimum Bend Radius During Operation: | .375 in |
| Min Flexing Radius: | 0.375 in |
| RG Type: | 405 |
| Qualified Products List: | No |
| Environmental Space: | Indoor/Outdoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | No |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1671B TIN500 | Tin | Reel | 500 ft | 612825120308 |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
| Notes: | Commercial non-QPL product |
| Update and Revision: | Revision Number: 0.424 Revision Date: 02-03-2025 |