(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Conformable Coax, 50 Ohm, RG-405, 24 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Copper Tape + 100% Tin-Filled Composite Braid Shield, Unjacketed
Suitable Applications: | Microwave and other high frequency applications, Interconnect RF equipment, Radar equipment, Military communications |
RG Type: | 405 |
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
24 AWG | Solid | 0.020 in | SCCS - Silvered Copper Covered Steel |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.062 in (1.6 mm) | White |
Layer | Outer Shield Type | Material | Coverage | Notes |
---|---|---|---|---|
1 | Tape | Bare Copper (BC) | 100% | |
2 | Braid | Tinned Copper (TC + Tin Filled) | 100% | Diameter: 0.085 inch |
Material |
---|
No Jacket |
Overall Cable Diameter (Nominal): | 0.085 in (2.2 mm) |
Frequency | Max. VSWR |
---|---|
500 MHz | 1.1:1 |
1000 MHz | 1.11:1 |
3000 MHz | 1.13:1 |
7000 MHz | 1.17:1 |
15000 MHz | 1.25:1 |
20000 MHz | 1.3:1 |
Table Notes: | VSWR limit is a continuous sloping line from 500 MHz to 20 GHz |
Frequency | Nom. Attenuation |
---|---|
500 MHz | 15.0 dB/100ft |
1000 MHz | 22.5 dB/100ft |
3000 MHz | 32.8 dB/100ft |
3000 MHz | 41.2 dB/100ft |
5000 MHz | 54.9 dB/100ft |
7000 MHz | 66.4 dB/100ft |
10000 MHz | 81.2 dB/100ft |
15000 MHz | 102 dB/100ft |
18000 MHz | 113 dB/100ft |
20000 MHz | 120 dB/100ft |
Frequency | Max. Power Rating |
---|---|
500 MHz | 180 W |
1,000 MHz | 119 W |
2,000 MHz | 79 W |
3,000 MHz | 62 W |
5,000 MHz | 46 W |
7,000 MHz | 37 W |
10,000 MHz | 30 W |
15,000 MHz | 24 W |
18,000 MHz | 21 W |
20,000 MHz | 20 W |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
64.2 Ohm/1000ft | 10.2 Ohm/1000ft (33.5 Ohm/km) | 29.5 pF/ft (96.8 pF/m) | 50 Ohm | 70% |
UL Voltage Rating | Voltage Rating |
---|---|
30 V (UL AWM Style 10245) | 1500 V |
UL Temperature | Operating |
---|---|
105°C | -70°C to +200°C |
Installation Min. |
---|
0.125 in (3.18 mm) |
Max. Pull Tension: | 26 lbs (12 kg) |
Bulk Cable Weight: | 12 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | UL 1581 Horizontal Wire |
AWM Compliance: | AWM 10245 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.481 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1671A TIN50 | Tin | Reel | 50 ft | 612825120285 | |
1671A TIN100 | Tin | Reel | 100 ft | 612825120261 | |
1671A TIN500 | Tin | Reel | 500 ft | 612825120292 | V |
1671A TIN1000 | Tin | Reel | 1,000 ft | 612825120278 | V |