Product Hierarchy
Product Hierarchy

1671A - Conformable Coax, 50 Ohm RG-405, 24 AWG Solid SCCS, Copper-Tin Composite Shield, Unjacketed




Conformable Coax, 50 Ohm, RG-405, 24 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Copper Tape + 100% Tin-Filled Composite Braid Shield, Unjacketed

Product Overview

Suitable Applications: Microwave and other high frequency applications, Interconnect RF equipment, Radar equipment, Military communications

Construction Details

RG Type: 405
Conductor
SizeStrandingNom. DiameterMaterial
24 AWGSolid0.020 inSCCS - Silvered Copper Covered Steel
Insulation
MaterialNom. Insulation DiameterColor Code
PTFE - Polytetrafluoroethylene0.062 in (1.6 mm)White
Outer Shield
LayerOuter Shield TypeMaterialCoverageNotes
1TapeBare Copper (BC)100%
2BraidTinned Copper (TC + Tin Filled)100%Diameter: 0.085 inch
Outer Jacket
Material
No Jacket
Overall Cable Diameter (Nominal): 0.085 in (2.2 mm)

Electrical Characteristics

VSWR
FrequencyMax. VSWR
500 MHz1.1:1
1000 MHz1.11:1
3000 MHz1.13:1
7000 MHz1.17:1
15000 MHz1.25:1
20000 MHz1.3:1
VSWR Table Notes: VSWR limit is a continuous sloping line from 500 MHz to 20 GHz
Attenuation
FrequencyNom. Attenuation
500 MHz15.0 dB/100ft
1000 MHz22.5 dB/100ft
3000 MHz32.8 dB/100ft
3000 MHz41.2 dB/100ft
5000 MHz54.9 dB/100ft
7000 MHz66.4 dB/100ft
10000 MHz81.2 dB/100ft
15000 MHz102 dB/100ft
18000 MHz113 dB/100ft
20000 MHz120 dB/100ft
Power Rating
FrequencyMax. Power Rating
500 MHz180 W
1,000 MHz119 W
2,000 MHz79 W
3,000 MHz62 W
5,000 MHz46 W
7,000 MHz37 W
10,000 MHz30 W
15,000 MHz24 W
18,000 MHz21 W
20,000 MHz20 W
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
64.2 Ohm/1000ft10.2 Ohm/1000ft (33.5 Ohm/km)29.5 pF/ft (96.8 pF/m)50 Ohm70%
Voltage
UL Voltage RatingVoltage Rating
30 V (UL AWM Style 10245)1500 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-70°C to +200°C
Bend Radius
Installation Min.
0.125 in (3.18 mm)
Max. Pull Tension: 26 lbs (12 kg)
Bulk Cable Weight: 12 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1581 Horizontal Wire
AWM Compliance: AWM 10245
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.484 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1671A TIN50TinReel50 ft612825120285
1671A TIN100TinReel100 ft612825120261
1671A TIN500TinReel500 ft612825120292V
1671A TIN1000TinReel1,000 ft612825120278V
Footnote: V - 250' PUT-UP EXACT LENGTH MAXIMUM OF 3 PIECES, MINIMUM LENGTH 50'. 500' PUT-UP EXACT LENGTH MAXIMUM OF 5 PIECES, MINIMUM LENGTH 50'. 1000' PUT-UP EXACT LENGTH MAXIMUM OF 8 PIECES, MINIMUM LENGTH 50'.
Date: 2005-01-01
No accessories are available for this product