Product Hierarchy
Product Hierarchy

1668ENS - Category 5e Nonbonded-Pair ScTP Cable

Cat. 5e (100MHz) shotgun, 2 x 4-Pair, SF/UTP shielded, Premise Horizontal Cable, 24 AWG solid bare copper conductors, Polyethylene insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, tinned copper braid shield (30% coverage), LSZH jacket, RJ-45 compatible

Product Overview

Environmental Space: Indoor
Suitable Applications: Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Physical Characteristics (Overall)

ElementAWGStrandingMaterialNo. of Pairs
Individual pair24SolidBC - Bare Copper8
Conductor Count: 8
Total Number of Pairs: 4
AWG Size: 24
ElementTypeMaterialNominal Diameter
Individual pairDielectricPolyethylene1.05 mm
Color Chart
Pair 1White/Blue & Blue
Pair 2White/Orange & Orange
Pair 3White/Green & Green
Pair 4White/Brown & Brown
Outer Shield Material
TypeLayerMaterialCoverage [%]Drainwire MaterialDrainwire AWGDrainwire PositionMin. Coverage [%]
Tape1Aluminum / Polyester100 %Solid tinned copper26Over foil
Braid2Tinned copper30 %
Note: Aluminum facing outside in contact with drain wire
Outer Jacket Material
MaterialNominal DiameterDiameter +/- Tolerance
LSZH / FRNC6.1 mm0.3 mm
OuterJacket1, Table Note: Figure 8 construction

Construction and Dimensions

Min Elongation at Breakof Conductors: 10 %
Min Elongation at Breakof Insulation: 100 %
OuterJacket1, Nominal Width: 13 mm
Min Elongation at Breakof Jacket: 100 %
Min Tensile Strength of Jacket: 9 MPa

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax DCR Unbalanced Between Pairs [%]Max. DCR Unbalanced Within Pair [%]
95 Ohm/km4 %2 Ohm
Max. Capacitance UnbalanceMax. Mutual Capacitance
1,600 pF/m56 pF/m
Nominal Characteristic Impedance
100 Ohm
Max. Delay SkewMin. Velocity of Propagation
40 ns/100m60 %
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
1 MHz2.1 dB/100m65.3 dB62.3 dB63.2 dB60.2 dB64 dB61 dB20 dB40 dB35 dB
4 MHz4 dB/100m56.3 dB53.3 dB52.32 dB49.3 dB52 dB49 dB23 dB34 dB23 dB
10 MHz6.3 dB/100m50.3 dB47.3 dB44 dB41 dB44 dB41 dB25 dB30 dB15 dB
16 MHz8 dB/100m47.2 dB44.2 dB39.2 dB36.2 dB39.9 dB36.9 dB25 dB28 dB10.9 dB
20 MHz9 dB/100m45.8 dB42.8 dB36.8 dB33.8 dB38 dB35 dB25 dB27 dB9 dB
31.25 MHz11.4 dB/100m42.9 dB39.9 dB31.5 dB28.5 dB34.1 dB31.5 dB23.6 dB25.1 dB5.5 dB
62.5 MHz16.5 dB/100m38.4 dB35.4 dB21.9 dB18.9 dB28.1 dB25.1 dB21.5 dB22 dB
100 MHz21.3 dB/100m35.3 dB32.3 dB14 dB11 dB24 dB21 dB20.1 dB20 dB
High Freq Table Note: ): Limits below 4MHz are for information only.
Coupling Attenuation
Coupling Attenuation [dB]
Type II V dB
Coupling Attenuation Class: Type II
Transfer Impedance
Frequency [MHz]DescriptionTransfer Impedance
1 MhzGrade 2Max.50 mOhm/m
10 MhzMax. 100 mOhm/m
30 MhzMax. 200 mOhm/m
100 MhzMax. 1000 mOhm/m
Max. Recommended Current [A]
1.5 A
Voltage Rating [V]
72 V

Temperature Range

Installation Temp Range: 0°C To +50°C
Operating Temp Range: -30°C to +60°C

Mechanical Characteristics

Bulk Cable Weight: 82 kg/km
Max Recommended Pulling Tension: 130 N
Min Bend Radius During Installation: 54 mm
Min Bend Radius During Operation: 27 mm


ISO/IEC Compliance: ISO/IEC 11801 Ed. 2.2:2002/A2:2010/C1:2011
CENELEC Compliance: EN 50173-1 (2011)
Data Category: Category 5e
ANSI Compliance: ANSI/TIA/EIA 568-B.2-1 (2002)

Flammability, LS0H, Toxicity Testing

ISO/IEC Flammability: IEC 60332-1
Burning Load: 900 kJ/m
Amount of Halogen acc. to IEC 60754-1 & EN50267-1: Zero

Part Number