Networking & Data Cable
(643)Industrial Ethernet Cable
(164)Enterprise Category Cable
(154)Industrial Protocol / Data Bus Cable
(323)Audio Cable
(514)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(276)Video Cable
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
(12264)Indoor Fiber Cable
(1401)Indoor/Outdoor Fiber Cable
(6404)Outdoor Fiber Cable
(4166)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(1403)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(795)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(468)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
(557)Audio, Sound, & Control Cable
(200)Access Control Cable
(37)Fire Alarm Cable
(74)Nurse Call
(2)Security & Alarm Cable
(203)Surveillance Cable
(37)Connectors & Outlets
(2999)Modular Couplers
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
(99)KeyConnect Outlets
(13)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(24)Workstation Consolidation
(33)Cross Connect Systems
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
(952)M12
(693)Field Attachables
(81)Receptacles
(144)Single-Ended Cordsets
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
(1019)Fiber Patch Cords
(428)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(459)AV Assemblies
(10)Patch Panels & Components
(642)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(62)Fiber Cassettes
(354)Modular (Empty) Panels
(6)Adapter Frames
(68)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(39)Industrial Networking
(953)SPIDER Fast/Gigabit Switches
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
(59)Network Management
(20)Software Tools
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
(6)Miscellaneous Accessories
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
(109)Category 5e Premise Horizontal Cable (100MHz), 4-Pair, 24 AWG solid bare copper conductors, SF/UTP, Polyethylene insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, tinned copper braid (30% coverage), PE jacket
Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Individual Pair | 24 AWG | Solid | BC - Bare Copper | 4 | 8 |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Individual Pair | PE - Polyethylene | 1.05 mm (0.0413 in) | White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown |
Description |
---|
4 pairs twisted together covered with a polyester foil |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (Solid) TC |
Braid | Tinned Copper (TC) | 30% |
Table Notes: | Aluminum facing outside in contact with drain wire |
Material | Nom. Diameter |
---|---|
PE - Polyethylene | 6.3 mm (0.25 in) |
Overall Cable Diameter (Nominal): | 6.3 mm (0.25 in) |
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
95 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
40 ns/100m | 69% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 dB/100m | 65.3 | 62.3 | 63.2 | 60.2 | 64 | 61 | 20 | 40 | 35 |
4 | 4 dB/100m | 56.3 | 53.3 | 52.32 | 49.3 | 52 | 49 | 23 | 34 | 23 |
10 | 6.3 dB/100m | 50.3 | 47.3 | 44 | 41 | 44 | 41 | 25 | 30 | 15 |
16 | 8 dB/100m | 47.2 | 44.2 | 39.2 | 36.2 | 39.9 | 36.9 | 25 | 28 | 10.9 |
20 | 9 dB/100m | 45.8 | 42.8 | 36.8 | 33.8 | 38 | 35 | 25 | 27 | 9 |
31.25 | 11.4 dB/100m | 42.9 | 39.9 | 31.5 | 28.5 | 34.1 | 31.5 | 23.6 | 25.1 | 5.5 |
62.5 | 16.5 dB/100m | 38.4 | 35.4 | 21.9 | 18.9 | 28.1 | 25.1 | 21.5 | 22 | |
100 | 21.3 dB/100m | 35.3 | 32.3 | 14 | 11 | 24 | 21 | 20.1 | 20 |
Table Notes: | Limits below 4 MHz are for information only. Reference standard: IEC 61156-5 |
Frequency | Max. Transfer Impedance |
---|---|
1 Mhz | Max. 50 mOhm/m |
10 Mhz | Max. 100 mOhm/m |
30 Mhz | Max. 200 mOhm/m |
100 Mhz | Max. 1000 mOhm/m |
Transfer Impedance Class: | Grade 2 |
Screening Class: | Type II |
Table Notes: | Coupling Attenuation |
Voltage Rating |
---|
72 V DC |
Operating | Installation |
---|---|
-30 to +60 | 0 to +50 |
Stationary Min. | Installation Min. |
---|---|
25 mm (0.98 in) | 50 mm |
Max. Pull Tension: | 72 N (16 lbf) |
Bulk Cable Weight: | 45 kg/km |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance - Black only |
IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3 |
Data Category: | Category 5e |
TIA/EIA Compliance: | ANSI/TIA 568.2-D |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = c |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.212 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
1633PES.00500 | Black | Reel | 500 m | 8719605155986 |