Product Hierarchy
Product Hierarchy

1633E - Category 5e Cable, 4 Pair, F/UTP, PVC Indoor CPR Eca


Category 5e Premise Horizontal Cable (100MHz), 4-Pair, 24 AWG solid bare copper conductors, F/UTP, Polyethylene insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, PVC jacket

Product Overview

Suitable Applications: Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Individual Pair24SolidBC - Bare Copper4
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Individual PairPE - Polyethylene1.05 mm (0.0413 in)White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (Solid) TC
Outer Shield Table Notes: Aluminum facing outside in contact with drain wire
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride6.0 mm (0.24 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
40 ns/100m69%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.1 dB/100m65.362.363.260.26461204035
44 dB/100m56.353.352.3249.35249233423
106.3 dB/100m50.347.344414441253015
168 dB/100m47.244.239.236.239.936.9252810.9
209 dB/100m45.842.836.833.8383525279
31.2511.4 dB/100m42.939.931.528.534.131.523.625.15.5
62.516.5 dB/100m38.435.421.918.928.125.121.522
10021.3 dB/100m35.332.31411242120.120
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MhzMax. 50 mOhm/m
10 MhzMax. 100 mOhm/m
30 MhzMax. 200 mOhm/m
100 MhzMax. 1000 mOhm/m
Transfer Impedance Class: Grade 2
Voltage
Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
OperatingInstallation
-30°C To +60°C0°C To +50°C
Bend Radius
Installation Min.
48 mm (1.9 in)
Max. Pull Tension: 72 N (16 lbf)
Bulk Cable Weight: 39 kg/km (26 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3
Data Category: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1, Segregation class according EN50174-2 = c
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.303 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
1633E.01305BlueReel305 m8719605002730
1633E.K1305BlueReel305 m8719605002808
1633E.01500BlueReel500 m8719605002747
1633E.011000BlueReel1,000 m8719605002723
1633E.K11000BlueReel1,000 m8719605002792
1633E.00B100Gray, RAL 7032Flat Box100 m8719605002716
1633E.00305Gray, RAL 7032Reel305 m8719605002686
1633E.K0305Gray, RAL 7032Reel305 m8719605002785
1633E.00500Gray, RAL 7032Reel500 m8719605002709
1633E.001000Gray, RAL 7032Reel1,000 m8719605002679
1633E.003070Gray, RAL 7032Reel3,070 m8719605002693
Date: 2005-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product