Product Hierarchy
Product Hierarchy

1624R - Category 5 Cable, 4 Pair, F/UTP, CMR




Category 5 Premise Horizontal Cable (100MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE , Noisy Environments

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White /Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapePolyester + Bi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.260 in (6.60 mm)No
Overall Cable Diameter (Nominal): 0.260 in (6.60 mm)

Electrical Characteristics

Electricals
Max. Conductor DCR
93.8 Ohm/km (28.6 Ohm/1000ft)
Delay
Max. DelayMax. Delay SkewNom. Velocity of Prop.
538 ns/100m45 ns/100m67%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. SRL (Structural Return Loss) [dB]Max./Min. Fitted Impedance [Ohm]
12.0 dB/100m62.262.323100 ± 15
44.1 dB/100m53.353.323100 ± 15
85.8 dB/100m48.848.823100 ± 15
106.5 dB/100m47.347.323100 ± 15
168.2 dB/100m44.344.323100 ± 15
209.3 dB/100m42.842.823100 ± 15
2510.4 dB/100m41.341.322100 ± 15
31.2511.7 dB/100m39.939.921.1100 ± 15
62.517.0 dB/100m35.435.418100 ± 15
10022.0 dB/100m32.232.316100 ± 15
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
Operating
-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1 in (25 mm)2.6 in (66 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 30 lbs/1000ft

Standards and Compliance

Environmental Suitability: Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMR
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3
Data Category: Category 5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 1624P

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Shield is bonded to jacket inner wall for electrical stability. RJ-45 Compatible. Jacket sequentially marked at 2 ft. intervals. Third party verified to TIA/EIA-568-B.2, Category 5.

History

Update and Revision: Revision Number: 0.358 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1624R 0061000BlueReel1,000 ft612825119623C Z
1624R 006A1000BlueReel-in-Box1,000 ft612825119616C Z
1624R F2V1000GrayReel1,000 ft612825119517C Z
1624R F2VA1000GrayReel-in-Box1,000 ft612825119500C Z
1624R F2V1640GrayReel1,640 ft612825119524Z
1624R 0051000GreenReel1,000 ft612825119609C Z
1624R 005A1000GreenReel-in-Box1,000 ft612825119593C Z
1624R 0031000OrangeReel1,000 ft612825119562C Z
1624R 003A1000OrangeReel-in-Box1,000 ft612825119555C Z
1624R B021000PurpleReel1,000 ft612825119494C Z
1624R B02A1000PurpleReel-in-Box1,000 ft612825119487C Z
1624R 0021000RedReel1,000 ft612825119548C Z
1624R 002A1000RedReel-in-Box1,000 ft612825119531C Z
1624R 0041000YellowReel1,000 ft612825119586C Z
1624R 004A1000YellowReel-in-Box1,000 ft612825119579C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2004-01-01
No accessories are available for this product