(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Category 5 Premise Horizontal Cable (100MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP, Flamarrest® PVC-LS Jacket
Life Cycle Status: Discontinued
| Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE , Noisy Environments |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2003-07-23 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| FEP - Fluorinated Ethylene Propylene | White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.235 in (5.97 mm) | No |
| Overall Cable Diameter (Nominal): | 0.235 in (5.97 mm) |
| Max. Conductor DCR |
|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 538 ns/100m | 45 ns/100m | 67% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|
| 1 | 2.0 dB/100m | 62.2 | 62.3 | 23 | 100 ± 15 |
| 4 | 4.1 dB/100m | 53.3 | 53.3 | 23 | 100 ± 15 |
| 8 | 5.8 dB/100m | 48.8 | 48.8 | 23 | 100 ± 15 |
| 10 | 6.5 dB/100m | 47.3 | 47.3 | 23 | 100 ± 15 |
| 16 | 8.2 dB/100m | 44.3 | 44.3 | 23 | 100 ± 15 |
| 20 | 9.3 dB/100m | 42.8 | 42.8 | 23 | 100 ± 15 |
| 25 | 10.4 dB/100m | 41.3 | 41.3 | 22 | 100 ± 15 |
| 31.25 | 11.7 dB/100m | 39.9 | 39.9 | 21.1 | 100 ± 15 |
| 62.5 | 17.0 dB/100m | 35.4 | 35.4 | 18 | 100 ± 15 |
| 100 | 22.0 dB/100m | 32.2 | 32.3 | 16 | 100 ± 15 |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| Operating |
|---|
| -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1 in (25 mm) | 2.35 in (59.7 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 32 lbs/1000ft |
| Environmental Suitability: | Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| Data Category: | Category 5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 1624R |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. RJ-45 Compatible. Jacket sequentially marked at 2 ft. intervals. Third party verified to TIA/EIA-568-B.2, Category 5. |
| Update and Revision: | Revision Number: 0.355 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1624P D151000 | Blue | Reel | 1,000 ft | 612825119371 | C |
| 1624P D15A1000 | Blue | Reel-in-Box | 1,000 ft | 612825119364 | Z |
| 1624P 0081000 | Gray | Reel | 1,000 ft | 612825119456 | C |
| 1624P 008A1000 | Gray | Reel-in-Box | 1,000 ft | 612825119449 | Z |
| 1624P 0051000 | Green | Reel | 1,000 ft | 612825119425 | C |
| 1624P 8771000 | Natural | Reel | 1,000 ft | 612825119470 | Z C |
| 1624P 877A1000 | Natural | Reel-in-Box | 1,000 ft | 612825119463 | Z |
| 1624P 0031000 | Orange | Reel | 1,000 ft | 612825119395 | C Z |
| 1624P 0071000 | Purple | Reel | 1,000 ft | 612825119432 | C |
| 1624P 0021000 | Red | Reel | 1,000 ft | 612825119388 | C |
| 1624P 0041000 | Yellow | Reel | 1,000 ft | 612825119418 | C |
| 1624P 004A1000 | Yellow | Reel-in-Box | 1,000 ft | 612825119401 | Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |