Series 11, 14 AWG solid .064" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® IV quad shield (Foil + 60% Braid + Foil + 40% Braid), polyethylene jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 14 | Solid | BCCS - Bare Copper Covered Steel | 0.064 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.28 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Aluminum | 60% | |
| Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 4 | Aluminum | 40% |
| Outer Shield Table Notes: | CoreGuard® |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene | 0.407 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 11 Ohm/1000ft | 3 Ohm/1000ft | 3 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.2 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Min. Structural Return Loss (SRL) |
|---|---|
| 5 - 1000 MHz | 20 dB |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.2 ns/ft | 83% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 5 MHz | 0.38 dB/100ft |
| 55 MHz | 0.96 dB/100ft |
| 211 MHz | 1.9 dB/100ft |
| 270 MHz | 2.13 dB/100ft |
| 300 MHz | 2.25 dB/100ft |
| 350 MHz | 2.42 dB/100ft |
| 400 MHz | 2.6 dB/100ft |
| 450 MHz | 2.75 dB/100ft |
| 550 MHz | 3.04 dB/100ft |
| 750 MHz | 3.65 dB/100ft |
| 870 MHz | 4.06 dB/100ft |
| 1000 MHz | 4.35 dB/100ft |
| Non-UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | -55°C To +80°C |
| Bulk Cable Weight: | 52 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 308 lbs |
| Minimum Minor Axis Bend Radius: | 4.25 in |
| RG Type: | 11 |
| Series Type: | 11 |
| Environmental Space: | Outdoor - Water Exposure |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1618A 0101000 | Black | Reel | 1,000 ft | 612825119296 |
| 1618A 0031000 | Orange | Reel | 1,000 ft | 612825119289 |
| Update and Revision: | Revision Number: 0.388 Revision Date: 02-03-2025 |