Broadband Coax, Series 11, 14 AWG Solid Bare Copper Covered Steel Conductor, FEP Insulation, Foil + 60% Aluminum Braid + Foil + 40% Aluminum Braid Shield, PVDF Jacket, CMP
| Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Direct Broadcast Satellite (DBS), Over-The-Air (OTA) antennas |
| Series Type: | 11 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 14 AWG | Solid | 0.064 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.274 in (6.96 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Aluminum | 60% | |
| 3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 4 | Braid | Aluminum | 40% |
| Material | Nom. Diameter |
|---|---|
| PVDF - Polyvinylidene Fluoride | 0.372 in (9.45 mm) |
| Overall Cable Diameter (Nominal): | 0.372 in (9.45 mm) |
| Frequency | Min. Structural Return Loss |
|---|---|
| 5 - 1000 MHz | 20 dB |
| 1000 - 2250 MHz | 15 dB |
| Frequency | Max. Attenuation |
|---|---|
| 5 MHz | 0.38 dB/100ft |
| 55 MHz | 0.96 dB/100ft |
| 211 MHz | 1.90 dB/100ft |
| 240 MHz | 2.43 dB/100ft |
| 270 MHz | 2.59 dB/100ft |
| 300 MHz | 2.75 dB/100ft |
| 325 MHz | 2.92 dB/100ft |
| 350 MHz | 3.08 dB/100ft |
| 400 MHz | 3.34 dB/100ft |
| 450 MHz | 3.64 dB/100ft |
| 500 MHz | 3.92 dB/100ft |
| 550 MHz | 4.19 dB/100ft |
| 600 MHz | 4.48 dB/100ft |
| 750 MHz | 5.31 dB/100ft |
| 870 MHz | 5.86 dB/100ft |
| 1000 MHz | 6.53 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 12 Ohm/1000ft | 3 Ohm/1000ft (9.8 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 150°C | -20°C to +150°C |
| Installation Min. |
|---|
| 3.7 in (94 mm) |
| Max. Pull Tension: | 308 lbs (140 kg) |
| Bulk Cable Weight: | 63 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 1617A, 7999A |
| Update and Revision: | Revision Number: 0.362 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1617AP 0101000 | Black | Reel | 1,000 ft | 612825119265 |