(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BCCS - Bare Copper Covered Steel | 0.04 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Table Notes: | Gas Injected |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Aluminum | 77% | |
Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | .275 x .416 in |
OuterJacket1, Messenger Diameter: | 0.051 in |
OuterJacket1, Messenger Material: | Galvanized Steel |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
28 Ohm/1000ft | 5.6 Ohm/1000ft | 5.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5 - 1000 MHz | 20 dB |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.2 ns/ft | 83% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
5 MHz | 0.58 dB/100ft |
55 MHz | 1.60 dB/100ft |
211 MHz | 3.05 dB/100ft |
270 MHz | 3.37 dB/100ft |
300 MHz | 3.55 dB/100ft |
350 MHz | 3.85 dB/100ft |
400 MHz | 4.15 dB/100ft |
450 MHz | 4.40 dB/100ft |
550 MHz | 4.90 dB/100ft |
750 MHz | 5.65 dB/100ft |
870 MHz | 6.11 dB/100ft |
1000 MHz | 6.55 dB/100ft |
Non-UL Voltage Rating |
---|
350 V RMS |
Non-UL Temp Rating: | 80°C |
Operating Temp Range: | -40°C To +80°C |
Bulk Cable Weight: | 43 lbs/1000ft |
Max. Pull Tension: | 110 lbs |
Min Bend Radius/Minor Axis: | 3 in |
RG Type: | 6/U Type |
Series Type: | 6 |
Environmental Space: | Outdoor - Aerial |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1615AM 0101000 | Black | Reel | 1,000 ft | 612825119227 |
Update and Revision: | Revision Number: 0.328 Revision Date: 09-30-2020 |