(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
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
(1360)Managed Switches
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
CATV, Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® III, aluminum braid shield (77% coverage), CM PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 18 | Solid | BCCS - Bare Copper Covered Steel | 0.04 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.18 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Aluminum | 77% | |
| Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.275 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 28 Ohm/1000ft | 5.6 Ohm/1000ft | 5.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.2 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
|---|---|
| 75 Ohm | ± 3 Ohm |
| Frequency [MHz] | Min. Structural Return Loss (SRL) |
|---|---|
| 5 - 1002 MHz | 20 dB |
| 1002 - 2250 MHz | 15 dB |
| 2250 - 3000 MHz | 10 dB |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.2 ns/ft | 83% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 5 MHz | 0.58 dB/100ft |
| 55 MHz | 1.60 dB/100ft |
| 211 MHz | 3.05 dB/100ft |
| 270 MHz | 3.37 dB/100ft |
| 300 MHz | 3.55 dB/100ft |
| 350 MHz | 3.85 dB/100ft |
| 400 MHz | 4.15 dB/100ft |
| 450 MHz | 4.40 dB/100ft |
| 550 MHz | 4.90 dB/100ft |
| 750 MHz | 5.65 dB/100ft |
| 870 MHz | 6.11 dB/100ft |
| 1000 MHz | 6.55 dB/100ft |
| 1450 MHz | 8 dB/100ft |
| 1800 MHz | 8.80 dB/100ft |
| 2250 MHz | 10.0 dB/100ft |
| 3000 MHz | 11.9 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -40°C To +80°C |
| Bulk Cable Weight: | 28 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 138 lbs |
| Minimum Minor Axis Bend Radius: | 3 in |
| NEC/(UL) Compliance: | CATV, CM |
| CEC/C(UL) Compliance: | CM |
| CPR Euroclass: | Eca |
| RG Type: | 6 |
| Series Type: | 6 |
| Environmental Space: | Indoor (Not Riser or Plenum), Indoor/Outdoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes - Black only |
| UL Flammability: | UL1685 UL Loading |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1613A 0101000 | Black | Reel | 1,000 ft | 612825119098 |
| 1613A 010A1000 | Black | Reel-in-Box | 1,000 ft | 612825119074 |
| 1613A 010U1000 | Black | UnReel | 1,000 ft | 612825119081 |
| 1613A 0091000 | White | Reel | 1,000 ft | 612825119067 |
| 1613A 009A1000 | White | Reel-in-Box | 1,000 ft | 612825119043 |
| 1613A 009U1000 | White | UnReel | 1,000 ft | 612825119050 |
| 1613A Q5HU1000 | White, Neutral | UnReel | 1,000 ft | 612825119036 |
| Update and Revision: | Revision Number: 0.464 Revision Date: 02-20-2026 |