Product Hierarchy
Product Hierarchy

1592A - Category 5e Patch Cable, 4 Pair, U/UTP, CM




Category 5e Premise Patch Cable (200MHz), 4 Pair, 24 AWG Stranded (7x32) Bare Copper Conductors, U/UTP, CM, PVC Jacket

Product Overview

Suitable Applications: Premise Patch Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWG7x32BC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.213 in (5.41 mm)No
Overall Cable Diameter (Nominal): 0.213 in (5.41 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.Typical Delay Skew
100 MHz537.6 ns/100m45 ns/100m69%37 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.4 dB/100m65.362.363.860.820.0100 ± 15100 ± 15
44.9 dB/100m56.353.351.748.723.0100 ± 15100 ± 15
86.9 dB/100m51.848.845.742.724.5100 ± 15100 ± 15
107.8 dB/100m50.347.343.840.825.0100 ± 15100 ± 15
169.9 dB/100m47.344.239.736.725.0100 ± 15100 ± 15
2011.1 dB/100m45.842.837.734.725.0100 ± 15100 ± 15
2512.5 dB/100m44.341.335.832.824.3100 ± 15100 ± 15
31.2514.1 dB/100m42.939.933.930.923.6100 ± 15100 ± 15
62.520.4 dB/100m38.435.427.824.821.5100 ± 15100 ± 15
10026.4 dB/100m35.332.323.820.820.1100 ± 15100 ± 15
15533.7 dB/100m32.529.419.916.915.8100 ± 25100 ± 15
20038.9 dB/100m30.827.817.714.715.0100 ± 25100 ± 15
Voltage
UL Voltage Rating
300 V (CM)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.0 in (25 mm)2.25 in (57.2 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 22 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1685 (UL Loading-Limited Smoke)
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM
ICEA Compliance: S-90-661
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
Third Party Performance Verification: Category 5e Patch
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-6
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage Markings.

History

Update and Revision: Revision Number: 0.553 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1592A 0101000BlackReel1,000 ft612825118749C
1592A 010U1000BlackUnReel1,000 ft612825118732
1592A 0061000BlueReel1,000 ft612825118688C
1592A 006U1000BlueUnReel1,000 ft612825118671
1592A F2V1000GrayReel1,000 ft612825118589
1592A F2VU1000GrayUnReel1,000 ft612825118572
1592A 0051000GreenReel1,000 ft612825118664C
1592A 005U1000GreenUnReel1,000 ft612825118657
1592A 0031000OrangeReel1,000 ft612825118626C
1592A 003U1000OrangeUnReel1,000 ft612825118619
1592A 0071000PurpleReel1,000 ft612825118701C
1592A 007U1000PurpleUnReel1,000 ft612825118695
1592A 0021000RedReel1,000 ft612825118602C
1592A 002U1000RedUnReel1,000 ft612825118596
1592A 0091000WhiteReel1,000 ft612825118725C
1592A 009U1000WhiteUnReel1,000 ft612825118718
1592A 0041000YellowReel1,000 ft612825118640
1592A 004U1000YellowUnReel1,000 ft612825118633
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product