(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
AWG | Stranding | Material | Number of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Material | Thickness | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.006 in | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair: | No |
Material | Nom. Diameter | Ripcord |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.184 in | No |
Max. Conductor DCR | Max. DCR Unbalance | Nom. Mutual Capacitance |
---|---|---|
93.8 Ohm/km | 3% | 15 pF/ft |
Max. Delay | Max. Delay Skew | Nom. Velocity of Propagation (VP) [%] |
---|---|---|
510 ns/100m | 45 ns/100m | 72% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2 dB/100m | 65.3 dB | 62.3 dB | 63 dB | 60.3 dB | 63.8 dB | 60.8 dB | 20 dB | 23 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
4 MHz | 4.1 dB/100m | 56.3 dB | 53.3 dB | 51 dB | 49.2 dB | 51.7 dB | 48.7 dB | 23 dB | 23 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
8 MHz | 5.8 dB/100m | 51.8 dB | 48.8 dB | 46 dB | 43 dB | 45.7 dB | 42.7 dB | 24.5 dB | 24.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
10 MHz | 6.5 dB/100m | 50.3 dB | 47.3 dB | 43 dB | 40.8 dB | 43.8 dB | 40.8 dB | 25 dB | 25 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
16 MHz | 8.2 dB/100m | 47.3 dB | 44.3 dB | 39 dB | 36 dB | 39.7 dB | 36.7 dB | 25 dB | 25 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
20 MHz | 9.3 dB/100m | 45.8 dB | 42.8 dB | 36.5 dB | 33.5 dB | 37.7 dB | 34.7 dB | 25 dB | 25 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
25 MHz | 10.4 dB/100m | 44.3 dB | 41.3 dB | 33.9 dB | 30.9 dB | 35.8 dB | 32.8 dB | 24.3 dB | 24.3 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
31.25 MHz | 11.7 dB/100m | 42.9 dB | 39.9 dB | 31 dB | 28.2 dB | 33.9 dB | 30.9 dB | 23.6 dB | 23.6 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
62.5 MHz | 17 dB/100m | 38.4 dB | 35.4 dB | 22 dB | 19 dB | 27.8 dB | 24.9 dB | 21.5 dB | 21.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
100 MHz | 22 dB/100m | 35.3 dB | 32.3 dB | 14 dB | 10.3 dB | 23.8 dB | 20.8 dB | 20.1 dB | 20.1 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
155 MHz | 28.1 dB/100m | 32.5 dB | 29.5 dB | 4.4 dB | 1.4 dB | 19.9 dB | 16.9 dB | 15.8 dB | 100 ± 25 Ohm | 100 ± 15 Ohm | |
200 MHz | 32 dB/100m | 30.8 dB | 27.8 dB | 4 dB | 1 dB | 17.7 dB | 14.7 dB | 15 dB | 100 ± 25 Ohm | 100 ± 15 Ohm |
UL Voltage Rating |
---|
300 V (CMP) |
Operating | Installation | Storage |
---|---|---|
-40°C To +150°C | 0°C To +50°C | -20°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
1 in | 1.8 in |
Max. Pull Tension: | 35 lbs |
Bulk Cable Weight: | 25 lbs/1000ft |
Environmental Suitability: | Plenum, Indoor |
Flammability / Fire Resistance: | NFPA 262 Plenum Flame Test (UL910),UL723 (NFPA 255), FT6, FT6, IEC 60332-1-2 |
NEC / UL Compliance: | 800, CMP |
CEC / C(UL) Compliance: | CMP |
IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
Data Category: | Category 5e |
TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
CPR Euroclass: | Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | 1585A |
Non-Plenum Number: | 1583A |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1585LC 006U1000 | Blue | UnReel | 1,000 ft | 612825118466 |
1585LC 0061000 | Blue | Reel | 1,000 ft | 612825118473 |
1585LC 009U1000 | White | UnReel | 1,000 ft | 612825118480 |
1585LC 0091000 | White | Reel | 1,000 ft | 612825118497 |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Jacket sequentially marked at 2 ft. intervals. Thrid party verified to ANSI/TIA-568-C.2, Category 5e. |
Update and Revision: | Revision Number: 0.266 Revision Date: 09-30-2020 |