Product Hierarchy
Product Hierarchy

1585A - Category 5e Cable, 4 Pair, U/UTP, CMP




Category 5e Premise Horizontal Cable (200MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO+FEP - Polyolefin + Fluorinated Ethylene PropyleneWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
MaterialMaterial Trade NameNom. DiameterRipcord
PVC - Polyvinyl ChlorideFlamarrest®0.190 in (4.83 mm)Yes
Overall Cable Diameter (Nominal): 0.190 in (4.83 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m72%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.0 dB/100m65.362.363.360.363.860.820.0100 ± 15100 ± 15
44.1 dB/100m56.353.352.249.251.848.823.0100 ± 15100 ± 15
85.8 dB/100m51.848.846.043.045.742.724.5100 ± 15100 ± 15
106.5 dB/100m50.347.343.840.843.840.825.0100 ± 15100 ± 15
168.2 dB/100m47.244.239.036.039.736.725.0100 ± 15100 ± 15
209.3 dB/100m45.842.836.533.537.834.825.0100 ± 15100 ± 15
2510.4 dB/100m44.341.333.930.935.832.824.3100 ± 15100 ± 15
31.2511.7 dB/100m42.939.931.228.233.930.923.6100 ± 15100 ± 15
62.517.0 dB/100m38.435.421.418.427.924.921.5100 ± 15100 ± 15
10022.0 dB/100m35.332.313.310.323.820.820.1100 ± 15100 ± 15
15528.1 dB/100m32.429.44.41.420.017.018.8
20032.4 dB/100m30.827.84.01.017.814.818.0
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.0 in (25 mm)2.0 in (51 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 21 lbs/1000ft

Standards and Compliance

Environmental Suitability: Plenum, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
ICEA Compliance: S-90-661
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
Third Party Performance Verification: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 1583A

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.658 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1585A 010500BlackReel500 ft612825118404
1585A 0101000BlackReel1,000 ft612825118398C
1585A 010U1000BlackUnReel1,000 ft612825118381
1585A D151000BlueReel1,000 ft612825118244C
1585A D15U1000BlueUnReel1,000 ft612825118237
1585A D153000BlueReel3,000 ft612825118251C
1585A 0081000GrayReel1,000 ft612825118350C
1585A 008U1000GrayUnReel1,000 ft612825118343
1585A 0051000GreenReel1,000 ft612825118336C
1585A 005U1000GreenUnReel1,000 ft612825118329
1585A 8771000NaturalReel1,000 ft612825118442C
1585A 877U1000NaturalUnReel1,000 ft612825118435
1585A 0031000OrangeReel1,000 ft612825118299C
1585A 003U1000OrangeUnReel1,000 ft612825118282
1585A 0121000PinkReel1,000 ft612825118428C
1585A 012U1000PinkUnReel1,000 ft612825118411
1585A 0021000RedReel1,000 ft612825118275C
1585A 002U1000RedUnReel1,000 ft612825118268
1585A 0091000WhiteReel1,000 ft612825118374C
1585A 009U1000WhiteUnReel1,000 ft612825118367
1585A 0041000YellowReel1,000 ft612825118312C
1585A 004U1000YellowUnReel1,000 ft612825118305
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product