(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
Category 5e Premise Horizontal Cable (200MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
| Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO+FEP - Polyolefin + Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.190 in (4.83 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.190 in (4.83 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 72% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 dB/100m | 65.3 | 62.3 | 63.3 | 60.3 | 63.8 | 60.8 | 20.0 | 100 ± 15 | 100 ± 15 |
| 4 | 4.1 dB/100m | 56.3 | 53.3 | 52.2 | 49.2 | 51.8 | 48.8 | 23.0 | 100 ± 15 | 100 ± 15 |
| 8 | 5.8 dB/100m | 51.8 | 48.8 | 46.0 | 43.0 | 45.7 | 42.7 | 24.5 | 100 ± 15 | 100 ± 15 |
| 10 | 6.5 dB/100m | 50.3 | 47.3 | 43.8 | 40.8 | 43.8 | 40.8 | 25.0 | 100 ± 15 | 100 ± 15 |
| 16 | 8.2 dB/100m | 47.2 | 44.2 | 39.0 | 36.0 | 39.7 | 36.7 | 25.0 | 100 ± 15 | 100 ± 15 |
| 20 | 9.3 dB/100m | 45.8 | 42.8 | 36.5 | 33.5 | 37.8 | 34.8 | 25.0 | 100 ± 15 | 100 ± 15 |
| 25 | 10.4 dB/100m | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 100 ± 15 | 100 ± 15 |
| 31.25 | 11.7 dB/100m | 42.9 | 39.9 | 31.2 | 28.2 | 33.9 | 30.9 | 23.6 | 100 ± 15 | 100 ± 15 |
| 62.5 | 17.0 dB/100m | 38.4 | 35.4 | 21.4 | 18.4 | 27.9 | 24.9 | 21.5 | 100 ± 15 | 100 ± 15 |
| 100 | 22.0 dB/100m | 35.3 | 32.3 | 13.3 | 10.3 | 23.8 | 20.8 | 20.1 | 100 ± 15 | 100 ± 15 |
| 155 | 28.1 dB/100m | 32.4 | 29.4 | 4.4 | 1.4 | 20.0 | 17.0 | 18.8 | ||
| 200 | 32.4 dB/100m | 30.8 | 27.8 | 4.0 | 1.0 | 17.8 | 14.8 | 18.0 |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.0 in (25 mm) | 2.0 in (51 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 21 lbs/1000ft |
| Environmental Suitability: | Plenum, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| ICEA Compliance: | S-90-661 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| NEMA Compliance: | NEMA WC-63.1 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| Third Party Performance Verification: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 1583A |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.660 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1585A 010500 | Black | Reel | 500 ft | 612825118404 | |
| 1585A 0101000 | Black | Reel | 1,000 ft | 612825118398 | C |
| 1585A 010U1000 | Black | UnReel | 1,000 ft | 612825118381 | |
| 1585A D151000 | Blue | Reel | 1,000 ft | 612825118244 | C |
| 1585A D15U1000 | Blue | UnReel | 1,000 ft | 612825118237 | |
| 1585A D153000 | Blue | Reel | 3,000 ft | 612825118251 | C |
| 1585A 0081000 | Gray | Reel | 1,000 ft | 612825118350 | C |
| 1585A 008U1000 | Gray | UnReel | 1,000 ft | 612825118343 | |
| 1585A 0051000 | Green | Reel | 1,000 ft | 612825118336 | C |
| 1585A 005U1000 | Green | UnReel | 1,000 ft | 612825118329 | |
| 1585A 8771000 | Natural | Reel | 1,000 ft | 612825118442 | C |
| 1585A 877U1000 | Natural | UnReel | 1,000 ft | 612825118435 | |
| 1585A 0031000 | Orange | Reel | 1,000 ft | 612825118299 | C |
| 1585A 003U1000 | Orange | UnReel | 1,000 ft | 612825118282 | |
| 1585A 0121000 | Pink | Reel | 1,000 ft | 612825118428 | C |
| 1585A 012U1000 | Pink | UnReel | 1,000 ft | 612825118411 | |
| 1585A 0021000 | Red | Reel | 1,000 ft | 612825118275 | C |
| 1585A 002U1000 | Red | UnReel | 1,000 ft | 612825118268 | |
| 1585A 0091000 | White | Reel | 1,000 ft | 612825118374 | C |
| 1585A 009U1000 | White | UnReel | 1,000 ft | 612825118367 | |
| 1585A 0041000 | Yellow | Reel | 1,000 ft | 612825118312 | C |
| 1585A 004U1000 | Yellow | UnReel | 1,000 ft | 612825118305 |
| Footnote: | C - CRATE REEL PUT-UP. |