Category 5e Premise Horizontal Cable (100MHz), 4-Pair, 24 AWG solid bare copper conductors, U/UTP, Polyethylene insulation, PVC jacket
| Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Individual Pair | 24 | Solid | BC - Bare Copper | 4 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Individual Pair | PE - Polyethylene | 0.9 mm (0.035 in) | White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 4.5 mm (0.18 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 95 Ohm/km (29 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 dB/100m | 65.3 | 62.3 | 63.2 | 60.2 | 64 | 61 | 20 | 40 | 35 |
| 4 | 4 dB/100m | 56.3 | 53.3 | 52.32 | 49.3 | 52 | 49 | 23 | 34 | 23 |
| 10 | 6.3 dB/100m | 50.3 | 47.3 | 44 | 41 | 44 | 41 | 25 | 30 | 15 |
| 16 | 8 dB/100m | 47.2 | 44.2 | 39.2 | 36.2 | 39.9 | 36.9 | 25 | 28 | 10.9 |
| 20 | 9 dB/100m | 45.8 | 42.8 | 36.8 | 33.8 | 38 | 35 | 25 | 27 | 9 |
| 31.25 | 11.4 dB/100m | 42.9 | 39.9 | 31.5 | 28.5 | 34.1 | 31.5 | 23.6 | 25.1 | 5.5 |
| 62.5 | 16.5 dB/100m | 38.4 | 35.4 | 21.9 | 18.9 | 28.1 | 25.1 | 21.5 | 22 | |
| 100 | 21.3 dB/100m | 35.3 | 32.3 | 14 | 11 | 24 | 21 | 20.1 | 20 |
| High Frequency Table Notes: | Limits below 4 MHz are for information only. Reference standard: IEC 61156-5 |
| Voltage Rating |
|---|
| 72 V DC |
| Operating | Installation |
|---|---|
| -30°C To +60°C | 0°C To +50°C |
| Installation Min. |
|---|
| 40 mm (1.6 in) |
| Max. Pull Tension: | 65 N (15 lbf) |
| Bulk Cable Weight: | 28 kg/km (19 lbs/1000ft) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3 |
| Data Category: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = a |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.294 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 1583E.03305 | Black | Reel | 305 m | 8719605002143 |
| 1583E.03U305 | Black | UnReel | 305 m | 8719605002150 |
| 1583E.01B100 | Blue | Flat Box | 100 m | 8719605002129 |
| 1583E.01305 | Blue | Reel | 305 m | 8719605002105 |
| 1583E.01U305 | Blue | UnReel | 305 m | 8719605002136 |
| 1583E.K1305 | Blue | Reel | 305 m | 8719605002310 |
| 1583E.01500 | Blue | Reel | 500 m | 8719605002112 |
| 1583E.13U305 | Blue | Unreel | 1,000 ft | 8719605002297 |
| 1583E.011000 | Blue | Reel | 1,000 m | 8719605002099 |
| 1583E.00B100 | Gray, RAL 7032 | Flat Box | 100 m | 8719605002075 |
| 1583E.00305 | Gray, RAL 7032 | Reel | 305 m | 8719605002044 |
| 1583E.00U305 | Gray, RAL 7032 | UnReel | 305 m | 8719605002082 |
| 1583E.K0305 | Gray, RAL 7032 | Reel | 305 m | 8719605002303 |
| 1583E.B0U305 | Gray, RAL 7032 | UnReel | 305 m | 8719605229304 |
| 1583E.00500 | Gray, RAL 7032 | Reel | 500 m | 8719605002068 |
| 1583E.001000 | Gray, RAL 7032 | Reel | 1,000 m | 8719605002037 |
| 1583E.003500 | Gray, RAL 7032 | Reel | 3,500 m | 8719605176783 |
| 1583E.003570 | Gray, RAL 7032 | Reel | 3,570 m | 8719605002051 |
| 1583E.09305 | Green | Reel | 305 m | 8719605002204 |
| 1583E.09U305 | Green | UnReel | 305 m | 8719605002228 |
| 1583E.09500 | Green | Reel | 500 m | 8719605002211 |
| 1583E.11305 | Red | Reel | 305 m | 8719605002259 |
| 1583E.11U305 | Red | UnReel | 305 m | 8719605002266 |
| 1583E.12B100 | White | Flat Box | 100 m | 8719605002273 |
| 1583E.04U305 | White | UnReel | 305 m | 8719605002174 |
| 1583E.12U305 | White | UnReel | 305 m | 8719605002280 |
| 1583E.B4U305 | White | UnReel | 305 m | 8719605229311 |
| 1583E.04500 | White | Reel | 500 m | 8719605002167 |
| 1583E.10305 | Yellow | Reel | 305 m | 8719605002235 |
| 1583E.10U305 | Yellow | UnReel | 305 m | 8719605002242 |