CAT5e (200MHz), 4-Pair, U/UTP-unshielded, Zero Halogen, Premise Horizontal cable, 4 Pair UTP, 24 AWG solid bare copper conductors, polyolefin insulation, ripcord, LSZH jacket.
| Suitable Applications: | Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 200MHz Category 5e, Vertical Tray Rated |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | Haloarrest® | 0.190 in | Yes |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 | 65.3 | 62.3 | 63.0 | 60.3 | 63.8 | 60.8 | 20.0 | 23.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 4 | 4.1 | 56.3 | 53.3 | 51.0 | 49.2 | 51.7 | 48.7 | 23.0 | 23.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 8 | 5.8 | 51.8 | 48.8 | 46.0 | 43.0 | 45.7 | 42.7 | 24.5 | 24.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 10 | 6.5 | 50.3 | 47.3 | 43.0 | 40.8 | 43.8 | 40.8 | 25.0 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 16 | 8.2 | 47.3 | 44.3 | 39.0 | 36.0 | 39.7 | 36.7 | 25.0 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 20 | 9.3 | 45.8 | 42.8 | 36.5 | 33.5 | 37.7 | 34.7 | 25.0 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 25 | 10.4 | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 24.3 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 31.25 | 11.7 | 42.9 | 39.9 | 31.0 | 28.2 | 33.9 | 30.9 | 23.6 | 23.6 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 62.5 | 17.0 | 38.4 | 35.4 | 22.0 | 19.0 | 27.8 | 24.9 | 21.5 | 21.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 100 | 22.0 | 35.3 | 32.3 | 14.0 | 10.3 | 23.8 | 20.8 | 20.1 | 20.1 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 155 | 28.1 | 32.5 | 29.5 | 4.4 | 1.4 | 19.9 | 16.9 | 15.8 | 100 ± 25 Ohm | 100 ± 15 Ohm | |
| 200 | 32.4 | 30.8 | 27.8 | 4.0 | 1.0 | 17.7 | 14.7 | 15.0 | 100 ± 25 Ohm | 100 ± 15 Ohm |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +75°C | +5°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.0 in (25 mm) | 2.0 in (51 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 19 lbs/1000ft (28 kg/km) |
| Environmental Suitability: | Indoor - Euroclass Eca, Indoor, Non-Halogenated |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 5e |
| ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class D |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 1585A |
| Non-Plenum Number: | 1583A |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Print Includes Descending Meter Markings. |
| Update and Revision: | Revision Number: 0.483 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1583ANH F6H1000 | Gray | Reel | 1,000 ft | 612825118190 | C |
| Footnote: | C - CRATE REEL PUT-UP. |