Product Hierarchy
Product Hierarchy

1583A - Category 5e Cable, 4 Pair, U/UTP, CMR




Category 5e Premise Horizontal Cable (200MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

Replacement of: DIW4

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.190 in (4.83 mm)Yes
Overall Cable Diameter (Nominal): 0.190 in (4.83 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.065.362.363.360.363.860.820.0100 ± 15100 ± 15
44.156.353.352.249.251.848.823.0100 ± 15100 ± 15
85.851.848.846.043.045.742.724.5100 ± 15100 ± 15
106.550.347.343.840.843.840.825.0100 ± 15100 ± 15
168.247.244.239.036.039.736.725.0100 ± 15100 ± 15
209.345.842.836.533.537.834.825.0100 ± 15100 ± 15
2510.444.341.333.930.935.832.824.3100 ± 15100 ± 15
31.2511.742.939.931.228.233.930.923.6100 ± 15100 ± 15
62.517.038.435.421.418.427.924.921.5100 ± 15100 ± 15
10022.035.332.313.310.323.820.820.1100 ± 15100 ± 15
15528.132.429.44.41.420.017.018.8
20032.430.827.817.814.818.0
High Frequency Table Notes: Third party verified to TIA/EIA-568-B.2, Category 5E
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.0 in (25 mm)2.0 in (51 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 18 lbs/1000ft (27 kg/km)

Standards and Compliance

Environmental Suitability: Riser, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMR
ICEA Compliance: S-90-661
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
Third Party Performance Verification: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 1585A

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Print Includes Descending Footage Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.796 Revision Date: 07-06-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
1583A 006Z1000612825432197
1583A 006Z1000612825432197
1583A 010Z1000612825432272
1583A 010Z1000612825432272
1583A 0061100
1583A 0081003612825118039
ND0481 0041000
1583A 0101000BlackReel1,000 ft612825317661C
1583A 0101000BlackReel1,000 ft612825317661C
1583A 010U1000BlackUnReel1,000 ft612825118145
1583A 010U1000BlackUnReel1,000 ft612825118145
1583A 0061000BlueReel1,000 ft612825117940C
1583A 0061000BlueReel1,000 ft612825117940C
1583A 006U1000BlueUnReel1,000 ft612825117926
1583A 006U1000BlueUnReel1,000 ft612825117926
1583A 006U1000BlueUnreel1,000 ft
1583A 0061640BlueReel1,640 ft612825117964
1583A 0061640BlueReel1,640 ft612825117964
1583A 0063000BlueReel3,000 ft612825117988
1583A 0063000BlueReel3,000 ft612825117988
1583A.00305GrayReel305 m8719605001900
1583A.00U305GrayUnReel305 m8719605001917
1583A 0081000GrayReel1,000 ft612825118022C
1583A 0081000GrayReel1,000 ft612825118022C
1583A 008U1000GrayUnReel1,000 ft612825118008C
1583A 008U1000GrayUnReel1,000 ft612825118008C
1583A 0081640GrayReel1,640 ft612825118046C
1583A 0081640GrayReel1,640 ft612825118046C
1583A 0083000GrayReel3,000 ft612825118060C
1583A 0083000GrayReel3,000 ft612825118060C
1583A 0051000GreenReel1,000 ft612825117902C
1583A 0051000GreenReel1,000 ft612825117902C
1583A 005U1000GreenUnReel1,000 ft612825317654
1583A 005U1000GreenUnReel1,000 ft612825317654
1583A 005U1000GreenUnreel1,000 ft
1583A 008U1000GreyUnreel1,000 ft
1583A 0031000OrangeReel1,000 ft612825117834C
1583A 0031000OrangeReel1,000 ft612825117834C
1583A 003U1000OrangeUnReel1,000 ft612825117810
1583A 003U1000OrangeUnReel1,000 ft612825117810
1583A 0121000PinkReel1,000 ft612825118176C
1583A 0121000PinkReel1,000 ft612825118176C
1583A 012U1000PinkUnReel1,000 ft612825118152
1583A 012U1000PinkUnReel1,000 ft612825118152
1583A 0021000RedReel1,000 ft612825317647C
1583A 002U1000RedUnReel1,000 ft612825117780
1583A 002U1000RedUnReel1,000 ft612825117780
1583A 0021000RedReel1,000 ft612825317647C
1583A 002U1000RedUnreel1,000 ft
1583A 0091000WhiteReel1,000 ft612825118107C
1583A 0091000WhiteReel1,000 ft612825118107C
1583A 009U1000WhiteUnReel1,000 ft612825118084
1583A 009U1000WhiteUnReel1,000 ft612825118084
1583A 0093000WhiteReel3,000 ft612825118121C
1583A 0093000WhiteReel3,000 ft612825118121C
1583A 0041000YellowReel1,000 ft612825117872C
1583A 0041000YellowReel1,000 ft612825117872C
1583A 004U1000YellowUnReel1,000 ft612825117858
1583A 004U1000YellowUnReel1,000 ft612825117858
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product