Product Hierarchy
Product Hierarchy

1580 - TW-75 600V, 3 AWG 7 str Bare copper, PVC insulation , 75C , CSA HMF SUN RES




TW-75 600V, 3/7 str AWG Bare copper, PVC insulation , 75C Wet Dry, CSA HMF SUN RES

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsStrandingMaterial
Conductor(s)17x11BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.060 in (1.5 mm)0.360 in (9.14 mm)black
Outer Jacket
Nom. ThicknessNom. Diameter
0.060 in (1.5 mm)0.390 in (9.91 mm)
Overall Cable Diameter (Nominal): 0.374 in

Electrical Characteristics

Electricals
ElementMax. Current
Conductor(s)95 Amps per Conductor at 30ºC
Voltage
Voltage Rating
600 V (600v)

Mechanical Characteristics

Temperature
OperatingInstallation
-25°C To +75°C-25°C To +75
Bulk Cable Weight: 200.7 lbs/1000ft (298.7 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: C22.2 No. 75
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.277 Revision Date: 05-22-2026
Date: 2005-04-01
Cabling Solutions for Industrial Applications
No accessories are available for this product