Product Hierarchy
Product Hierarchy

1551 - HOOK-UP WIRE, 1C #22, Str, PVC, 1000 V

HOOK-UP WIRE, 1 Conductor 22 AWG (7/30) TC - Tinned Copper, PVC Insulation

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Insulated Wire122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Insulated WirePVC - Polyvinyl Chloride0.016 in (0.41 mm)0.062 in (1.6 mm)White
Outer Jacket
Nom. Diameter
0.062 in (1.6 mm)
Overall Cable Diameter (Nominal): 0.062 in (1.6 mm)

Electrical Characteristics

Electricals
ElementNom. Inductance
Insulated Wire0.06 µH/ft (0.20 µH/m)
Voltage
Voltage Rating
1000 V (MIL-SPEC)

Mechanical Characteristics

Temperature
Operating
-40°C To +80°C
Bend Radius
Stationary Min.
0.6 in (15 mm)
Max. Pull Tension: 20.4 lbs (9.25 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Military Compliance: MIL-W-76C Type MWP
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.118 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
1551 WU005WhiteReel100 ft
1551 OR005WhiteReel100 ft
1551 GR005WhiteReel100 ft
1551 WG005WhiteReel100 ft
1551 SL005WhiteReel100 ft
1551 WR005WhiteReel100 ft
1551 YL005WhiteReel100 ft
1551 BR005WhiteReel100 ft
1551 WS005WhiteReel100 ft
1551 WY005WhiteReel100 ft
1551 WV005WhiteReel100 ft
1551 WB005WhiteReel100 ft
1551 WH005WhiteReel100 ft
1551 WO005WhiteReel100 ft
1551 RD005WhiteReel100 ft
1551 BL005WhiteReel100 ft
1551 BK005WhiteReel100 ft
1551 WN005WhiteReel100 ft
1551 VI005WhiteReel100 ft
1551 WH001WhiteReel1,000 ft
1551 WO001WhiteReel1,000 ft
1551 WY001WhiteReel1,000 ft
1551 SL001WhiteReel1,000 ft
1551 BK001WhiteReel1,000 ft
1551 WN001WhiteReel1,000 ft
1551 BR001WhiteReel1,000 ft
1551 RD001WhiteReel1,000 ft
1551 GR001WhiteReel1,000 ft
1551 OR001WhiteReel1,000 ft
1551 BL001WhiteReel1,000 ft
1551 WU001WhiteReel1,000 ft
1551 VI001WhiteReel1,000 ft
1551 YL001WhiteReel1,000 ft
1551 WR001WhiteReel1,000 ft
1551 WB001WhiteReel1,000 ft
1551 WS001WhiteReel1,000 ft
No accessories are available for this product