Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
CATV, Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® II, aluminum braid shield (90% coverage), Waterblocked Coreguard®, polyethylene jacket.
| Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
| RG Type: | 6 |
| Series Type: | 6 |
| Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|---|
| Coax(es) | 1 | 18 AWG | Solid | 0.0403 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.178 in (4.52 mm) | Natural |
| Insulation Table Notes: | Gas Injected |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Aluminum | 90% |
| Outer Shield Table Notes: | Coreguard® |
| Waterblocking: | Grease |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.270 in (6.86 mm) |
| Frequency | Min. Structural Return Loss |
|---|---|
| 5 - 1000 MHz | 20 dB |
| Frequency | Max. Attenuation |
|---|---|
| 5 MHz | 0.58 dB/100ft |
| 55 MHz | 1.60 dB/100ft |
| 211 MHz | 3.05 dB/100ft |
| 250 MHz | 3.3 dB/100ft |
| 270 MHz | 3.37 dB/100ft |
| 300 MHz | 3.55 dB/100ft |
| 330 MHz | 3.74 dB/100ft |
| 350 MHz | 3.85 dB/100ft |
| 400 MHz | 4.15 dB/100ft |
| 450 MHz | 4.4 dB/100ft |
| 500 MHz | 4.66 dB/100ft |
| 550 MHz | 4.9 dB/100ft |
| 600 MHz | 5.1 dB/100ft |
| 750 MHz | 5.65 dB/100ft |
| 870 MHz | 6.11 dB/100ft |
| 1000 MHz | 6.55 dB/100ft |
| 1450 MHz | 8.0 dB/100m |
| 1800 MHz | 8.8 dB/100ft |
| 2250 MHz | 10.0 dB/100ft |
| 3000 MHz | 11.9 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 28 Ohm/1000ft (92 Ohm/km) | 5 Ohm/1000ft (16 Ohm/km) | 16.2 pF/ft (53.1 pF/m) | 75 Ohm | 83% |
| Voltage Rating |
|---|
| 350 V RMS |
| Operating |
|---|
| -55°C To +80°C |
| Stationary Min. |
|---|
| 3.0 in (76 mm) |
| Max. Pull Tension: | 162 lbs (73.5 kg) |
| Bulk Cable Weight: | 24 lbs/1000ft (36 kg/km) |
| Environmental Suitability: | Outdoor - Water Exposure, Outdoor, Burial |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.587 Revision Date: 05-21-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1532A 0101000 | Black | Reel | 1,000 ft | 612825316558 |