RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, Overall Foil + 65% Tinned Copper Braid, PVC Jacket, Corrugated Steel Tape, PVC jacket, CMG, PLTC, SUN RES
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.029 in (0.74 mm) | White/Blue Stripe & Blue/White Stripe | HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.281 in (7.14 mm) |
| Armor Type & Material |
|---|
| CST - Corrugated Steel Tape |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.460 in (11.7 mm) |
| Overall Cable Diameter (Nominal): | 0.460 in (11.7 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Pair(s) | 120 Ohm | 78% |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CMG, PLTC) |
| Temperature Table Notes: | -40C |
| Environmental Suitability: | Outdoor, Sunlight Resistance |
| NEC / UL Compliance: | Article 725, Article 800, CMG, PLTC |
| CEC / C(UL) Compliance: | CMG HLBCD |
| Update and Revision: | Revision Number: 0.63 Revision Date: 10-07-2026 |