(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
Series Type: | 6 |
AWG | Stranding | Nom. Diameter | Material |
---|---|---|---|
18 | Solid | 0.040 in | BCCS - Bare Copper Covered Steel |
Material | Nom. Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.170 in |
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Aluminum | 90% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.235 in |
Frequency [MHz] | Min. Structural Return Loss [dB] |
---|---|
5 - 1000 MHz | 20 dB |
Frequency | Nom. Attenuation [dB/100ft] |
---|---|
1 MHz | 0.3 dB/100ft |
10 MHz | 0.7 dB/100ft |
50 MHz | 1.6 dB/100ft |
100 MHz | 2.1 dB/100ft |
200 MHz | 2.9 dB/100ft |
400 MHz | 4.3 dB/100ft |
700 MHz | 6.1 dB/100ft |
750 MHz | 6.4 dB/100ft |
900 MHz | 7.1 dB/100ft |
1000 MHz | 7.6 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Impedence | Nom. Velocity |
---|---|---|---|---|
28 Ohm/1000ft | 5 Ohm/1000ft | 16.3 pF/ft | 75 Ohm | 83% |
UL Voltage Rating |
---|
300 V (CMP) |
Operating |
---|
0°C to +75°C |
Installation Min. |
---|
2.4 in |
Bulk Cable Weight: | 27 lbs/1000ft |
Max. Pull Tension: | 176 lbs |
Environmental Suitability: | Indoor - Plenum, Indoor |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | NFPA 262 |
NEC / UL Compliance: | CMP, CATVP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 1530A |
Update and Revision: | Revision Number: 0.350 Revision Date: 09-30-2020 |