Product Hierarchy
Product Hierarchy

153076F - Fieldbus, 1 Pr #18 Str TC, PP ins, OS, PVC Jkt, CST Armor, PVC Jkt, PLTC ISA/SP-50 Type A, PLTC

Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Steel Corrugated Tape Armor, PVC Outer Jacket, PLTC ISA/SP-50 Type A, PLTC

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature enviornments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)PP - Polypropylene0.022 in (0.56 mm)Blue & Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.280 in (7.11 mm)
Armor
Armor Type & Material
CST - Corrugated Steel Tape
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.050 in (1.3 mm)0.430 in (10.9 mm)
Overall Cable Diameter (Nominal): 0.430 in (10.9 mm)

Electrical Characteristics

Electricals
ElementNom. Characteristic ImpedenceNom. Velocity of Prop.
Pair(s)100 Ohm66%
High Frequency (Nominal/Typical)
Element
Pair(s)
Voltage
UL Voltage Rating
300 V (PLTC)

Mechanical Characteristics

Temperature
UL Temperature
105°C

Standards and Compliance

NEC / UL Compliance: Article 725, PLTC
Other Standard Compliance(s): ISA/SP-50 Type A

History

Update and Revision: Revision Number: 0.48 Revision Date: 10-07-2026
No accessories are available for this product