UL Instrumentation, 3 Pair 18+22AWG (7x26+7x30) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 18 AWG | 7x26 | BC - Bare Copper |
| Comm Wire(s) | 1 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | 0.083 in (2.1 mm) | ICEA Chart E1 |
| Comm Wire(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | 0.066 in (1.7 mm) | Orange |
| Element | Shield Type |
|---|---|
| Comm Wire(s) | No Shield |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 0.450 in (11.4 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.450 in (11.4 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Pair(s) | 6.93 Ohm/1000ft | 35 pF/ft (110 pF/m) | 54 pF/ft (180 pF/m) | 0.174 µH/ft (0.571 µH/m) | 3.5 Amps per Conductor at 25ºC |
| Comm Wire(s) | 18.2 Ohm/1000ft (59.7 Ohm/km) |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 5.14 Ohm/1000ft (16.9 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG, PLTC, UL AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.4 in (110 mm) | 4.4 in (110 mm) |
| Max. Pull Tension: | 157 lbs (71.2 kg) |
| Bulk Cable Weight: | 94 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, IEEE 1202 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.584 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1529A 0107500 | Black | Reel | 7,500 ft | 612825117209 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |