Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Broadband Coax, Series 11, 14 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, Foil + 60% Aluminum Braid Shield, PE Jacket, Waterblocked
| Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
| Series Type: | 11 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 14 AWG | Solid | 0.064 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.280 in (7.11 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Aluminum | 60% |
| Waterblocking: | Grease |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.393 in (9.98 mm) |
| Overall Cable Diameter (Nominal): | 0.393 in (9.98 mm) |
| Frequency | Min. Structural Return Loss |
|---|---|
| 5 - 1000 MHz | 20 dB |
| Frequency | Max. Attenuation |
|---|---|
| 5 MHz | 0.38 dB/100ft |
| 55 MHz | 0.96 dB/100ft |
| 211 MHz | 1.90 dB/100ft |
| 250 MHz | 2.05 dB/100ft |
| 270 MHz | 2.13 dB/100ft |
| 300 MHz | 2.25 dB/100ft |
| 330 MHz | 2.35 dB/100ft |
| 350 MHz | 2.42 dB/100ft |
| 400 MHz | 2.47 dB/100ft |
| 450 MHz | 2.75 dB/100ft |
| 500 MHz | 2.90 dB/100ft |
| 550 MHz | 3.04 dB/100ft |
| 600 MHz | 3.18 dB/100ft |
| 750 MHz | 3.65 dB/100ft |
| 870 MHz | 3.84 dB/100ft |
| 1000 MHz | 4.35 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 12 Ohm/1000ft | 4.1 Ohm/1000ft (13 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -55°C to +80°C |
| Installation Min. |
|---|
| 4.5 in (110 mm) |
| Max. Pull Tension: | 199 lbs (90.3 kg) |
| Bulk Cable Weight: | 44 lbs/1000ft (65 kg/km) |
| Environmental Suitability: | Outdoor - Water Exposure, Outdoor, UV Resistance, Aerial - When supported by messenger wire, Burial |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ANSI/SCTE 74 |
| Update and Revision: | Revision Number: 0.508 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1525A 0101000 | Black | Reel | 1,000 ft | 612825316435 |
| 1525A 0031000 | Orange | Reel | 1,000 ft | 612825117162 |