CATV, Series 11, 14 AWG solid .064" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® II, aluminum braid shield (60% coverage), PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 14 | Solid | BCCS - Bare Copper Covered Steel | 0.064 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.28 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Aluminum | 60% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | .400 x .580 in |
| OuterJacket1, Messenger Diameter: | 0.072 in |
| OuterJacket1, Messenger Material: | Galvanized Steel |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 11 Ohm/1000ft | 4.1 Ohm/1000ft | 4.1 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.2 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Min. Structural Return Loss (SRL) |
|---|---|
| 5 - 1000 MHz | 20 dB |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.2 ns/ft | 83% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 5 MHz | 0.38 dB/100ft |
| 55 MHz | 0.96 dB/100ft |
| 211 MHz | 1.9 dB/100ft |
| 270 MHz | 2.13 dB/100ft |
| 300 MHz | 2.25 dB/100ft |
| 350 MHz | 2.42 dB/100ft |
| 400 MHz | 2.60 dB/100ft |
| 450 MHz | 2.75 dB/100ft |
| 550 MHz | 3.04 dB/100ft |
| 750 MHz | 3.65 dB/100ft |
| 870 MHz | 4.06 dB/100ft |
| 1000 MHz | 4.35 dB/100ft |
| Non-UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 80°C |
| Operating Temperature Range: | -40°C To +80°C |
| Bulk Cable Weight: | 78 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 220 lbs |
| Minimum Minor Axis Bend Radius: | 4 in |
| RG Type: | 11 |
| Series Type: | 11 |
| Environmental Space: | Outdoor - Aerial |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1524AM 0101000 | Black | Reel | 1,000 ft | 612825117131 |
| Update and Revision: | Revision Number: 0.388 Revision Date: 02-20-2026 |