Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13490)Indoor Fiber Cable
(1443)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4832)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(728)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(287)Surveillance Cable
(38)Connectors & Outlets
(3414)Modular Couplers
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
(749)Type A
(573)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(87)Type A Double-Ended Cordsets
(43)Type A Accessories
(30)Type A Adaptor
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(979)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(138)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(16)Vehicle Routers
(18)Software
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
RGB Video Coax, CL2-Rated, 4-30 AWG stranded tinned copper conductors, foam HDPE insulation, Duofoil® +90% tinned copper braid shield, overall Beldfoil® shield, inner PVC jackets, PVC jacket
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 30 | 7x38 | TC - Tinned Copper | 0.012 in | 4 |
| Conductor Count: | 4 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.056 in |
| Number | Color |
|---|---|
| 1 | Red |
| 2 | Green |
| 3 | Blue |
| 4 | White |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 90% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.102 in |
| Type | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.31 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 100 Ohm/1000ft | 100 Ohm/1000ft | 9.5 Ohm/1000ft | 9.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Other Conductor to Shield | Nom. Capacitance Conductor to Shield |
|---|---|
| 17.3 pF/ft | 17.3 pF/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 10-40 MHz | 25 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.8 dB/100ft |
| 5 MHz | 1.5 dB/100ft |
| 10 MHz | 2.2 dB/100ft |
| 30 MHz | 4 dB/100ft |
| 50 MHz | 5.4 dB/100ft |
| 100 MHz | 8.2 dB/100ft |
| 200 MHz | 12.5 dB/100ft |
| 400 MHz | 18.9 dB/100ft |
| 700 MHz | 26.5 dB/100ft |
| 900 MHz | 30.8 dB/100ft |
| 1000 MHz | 32.8 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.3 ns/ft | 78% |
| UL Voltage Rating | Voltage Rating [V] |
|---|---|
| 300 V RMS | 30 V RMS |
| 300 V RMS (CL2) |
| Electrical Characteristics Notes: | 30 V RMS (UL AWM Style 1354); 300 V RMS (CL2) |
| Non-UL Temp Rating: | 60°C |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | -40°C To +60°C |
| Bulk Cable Weight: | 55 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 56 lbs |
| Minimum Minor Axis Bend Radius: | 3 in |
| NEC/(UL) Compliance: | CL2 |
| UL AWM Style Compliance: | AWM 1354 (each coax), AWM 2688 (overall) |
| CPR Euroclass: | Eca |
| RG Type: | Ultra-miniature 59 |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1521A 010500 | Black | Reel | 500 ft | 612825356547 |
| 1521A 0101000 | Black | Reel | 1,000 ft | 612825356530 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.390 Revision Date: 02-03-2025 |