(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
30 | 7x38 | TC - Tinned Copper | 0.013 in | 3 |
Conductor Count: | 3 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.056 in |
Number | Color |
---|---|
1 | Red |
2 | Green |
3 | Blue |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 90% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.102 in |
Type | Material | Material Trade Name | Coverage [%] |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.283 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
100 Ohm/1000ft | 100 Ohm/1000ft | 9.5 Ohm/1000ft | 9.5 Ohm/1000ft |
Nom. Capacitance Conductor to Other Conductor to Shield |
---|
17.3 pF/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
10-40 MHz | 25 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.8 dB/100ft |
5 MHz | 1.5 dB/100ft |
10 MHz | 2.2 dB/100ft |
30 MHz | 4 dB/100ft |
50 MHz | 5.4 dB/100ft |
100 MHz | 8.2 dB/100ft |
200 MHz | 12.5 dB/100ft |
400 MHz | 18.9 dB/100ft |
700 MHz | 26.5 dB/100ft |
900 MHz | 30.8 dB/100ft |
1000 MHz | 32.8 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.3 ns/ft | 78% |
UL Voltage Rating | Voltage Rating [V] |
---|---|
300 V RMS | 30 V RMS |
300 V RMS (CL2) |
Electrical Characteristics Notes: | 30 V RMS (UL AWM Style 1354); 300 V RMS (CL2) |
UL Temp Rating: | 60°C |
Operating Temp Range: | -40°C To +60°C |
Bulk Cable Weight: | 46 lbs/1000ft |
Max. Pull Tension: | 42 lbs |
Min Bend Radius/Minor Axis: | 3 in |
NEC/(UL) Compliance: | CL2 |
UL AWM Style Compliance: | UL Style 1354 (each coax); UL Style 2688 (overall) |
RG Type: | Sub-miniature 59 |
Series Type: | Sub-miniature 59 |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1520A 010500 | Black | Reel | 500 ft | 612825356554 |
1520A 0101000 | Black | Reel | 1,000 ft | 612825356523 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.285 Revision Date: 09-30-2020 |