(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Audio Snake Cable, CM-Rated, 52-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, flexible PVC jacket
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 0.024 in | 52 |
Conductor Count: | 104 |
Total Number of Pairs: | 52 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PP - Polypropylene | 0.04 in | 0.008 in |
Number | Color |
---|---|
1 | Brown |
2 | Red |
3 | Orange |
4 | Yellow |
5 | Green |
6 | Blue |
7 | Purple |
8 | Gray |
9 | White |
10 | Black |
11 | Tan |
12 | Pink |
13 | Gray/Brown |
14 | Gray/Red |
15 | Gray/Orange |
16 | Gray/Yellow |
17 | Gray/Green |
18 | Gray/Blue |
19 | Gray/Purple |
20 | Gray/Gray |
21 | Gray/White |
22 | Gray/Black |
23 | Gray/Tan |
24 | Gray/Pink |
25 | Blue/Brown |
26 | Blue/Red |
27 | Blue/Orange |
28 | Blue/Yellow |
29 | Blue/Green |
30 | Blue/Blue |
31 | Blue/Purple |
32 | Blue/Gray |
33 | Blue/White |
34 | Blue/Black |
35 | Blue/Tan |
36 | Blue/Pink |
37 | Lime/Brown |
38 | Lime/Red |
39 | Lime/Orange |
40 | Lime/Yellow |
41 | Lime/Green |
42 | Lime/Blue |
43 | Lime/Purple |
44 | Lime/Gray |
45 | Lime/White |
46 | Lime/Black |
47 | Lime/Tan |
48 | Lime/Pink |
49 | Aqua/Brown |
50 | Aqua/Red |
51 | Aqua/Orange |
52 | Aqua/Yellow |
Color |
---|
Red and Black |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.024 in | 24 | 7x32 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.113 in | 0.015 in |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.046 in | 18 | 7x26 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 1.117 in | 0.085 in | Yes |
Twists |
---|
6.85 twist/ft |
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance |
---|---|---|
15.9 Ohm/1000ft | 23.3 Ohm/1000ft | 23.3 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
31 pF/ft | 58 pF/ft |
Nominal Inductance |
---|
0.18 µH/ft |
Nominal Characteristic Impedance |
---|
50 Ohm |
Max. Recommended Current [A] |
---|
1.05 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -35°C To +75°C |
Bulk Cable Weight: | 661 lbs/1000ft |
Max. Pull Tension: | 880.4 lbs |
Min Bend Radius/Minor Axis: | 11 in |
NEC/(UL) Compliance: | CM |
CEC/C(UL) Compliance: | CM |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1519C B59500 | Black, Matte | Reel | 500 ft | 612825116950 |
1519C B591000 | Black, Matte | Reel | 1,000 ft | 612825116943 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.265 Revision Date: 09-30-2020 |