Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Audio Snake Cable, CM-Rated, 24-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, flexible PVC jacket
| Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
| Size | Stranding | Material |
|---|---|---|
| 24 | 7x32 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.008 in (0.20 mm) | 0.04 in (1.0 mm) | Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, White, Black, Tan, Pink, Gray/Brown, Gray/Red, Gray/Orange, Gray/Yellow, Gray/Green, Gray/Blue, Gray/Purple, Gray/Gray, Gray/White, Gray/Black, Gray/Tan, Gray/Pink |
| Red and Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.113 in (2.87 mm) |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.065 in (1.7 mm) | 0.807 in (20.5 mm) | Yes |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 23.3 Ohm/1000ft | 31 pF/ft (100 pF/m) | 58 pF/ft (190 pF/m) | 50 Ohm | 0.18 µH/ft (0.59 µH/m) | 66% | 1.05 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 60°C | -35°C To +75°C |
| Max. Pull Tension: | 418.4 lbs (189.8 kg) |
| Bulk Cable Weight: | 329 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL1581 Vertical Tray^UL1685 FT4 Loading, Limited Smoke, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.449 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1516C B59500 | Black, Matte | Reel | 500 ft | 612825116912 | C |
| 1516C B591000 | Black, Matte | Reel | 1,000 ft | 612825116905 | C |
| Footnote: | C - CRATE REEL PUT-UP. |