Audio Snake Cable, CM-Rated, 20-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, flexible PVC jacket
| Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | 7x32 | TC - Tinned Copper | 20 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 0.04 in (1.0 mm) | Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, White, Black, Tan, Pink, Gray/Brown, Gray/Red, Gray/Orange, Gray/Yellow, Gray/Green, Gray/Blue, Gray/Purple, Gray/Gray |
| Red and Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.113 in (2.87 mm) |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.71 in | Yes |
| Nom. Velocity of Prop. |
|---|
| 66% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -35°C To +75°C |
| Max. Pull Tension: | 352.4 lbs (159.8 kg) |
| Bulk Cable Weight: | 264 lbs/1000ft (393 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| NEC / UL Compliance: | CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.348 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1515C B59500 | Black, Matte | Reel | 500 ft | 612825116899 | C |
| 1515C B591000 | Black, Matte | Reel | 1,000 ft | 612825116882 | C |
| Footnote: | C - CRATE REEL PUT-UP. |