Product Hierarchy
Product Hierarchy

1513ECH - 1513ECH - Audio Snake Cable, 12 pr #24 Str TC, Ind. Shielded & Jacketed, O/A Foil, LSZH-C Jkt, Ripcord, Flexible


Audio Snake Cable, 12 Pair 24 AWG (7 x 32) Tinned Copper, PE Insulation, Individually Foil Shielded and LSZH Jacketed, Overall Beldfoil® Shield, LSZH jacket, Ripcord, Flexible

Product Overview

Suitable Applications: Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Construction Details

Conductor
SizeStrandingMaterial
247x32TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.02 mm (0.0402 in)Red & Black
Inner Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Inner Shield Table Notes: Aluminum inside
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Inner Jacket
MaterialNom. DiameterColor
LSZH - Low Smoke Zero Halogen (Flame Retardant)2.86 mm (0.113 in)Gray
Inner Jacket Table Notes: Jacket single element, elements are numbered 1 - 12 for identification
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.00 mm (0.0394 in)14.00 mm (0.5512 in)
Overall Cable Diameter (Nominal): 14.00 mm (0.5512 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Inductance
88.5 Ohm/km52 Ohm/km (16 Ohm/1000ft)92 pF/m (28 pF/ft)180 pF/m (55 pF/ft)0.75 µH/m (0.23 µH/ft)

Mechanical Characteristics

Temperature
OperatingStorage
-30°C To +70°C-30°C To +70°C
Bend Radius
Installation Min.
140 mm (5.5 in)
Max. Pull Tension: 980 N (220 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3
CPR Compliance: CPR Euroclass: Dca-s1,d2,a1; CPR UKCA Class: Dca-s1,d2,a1
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.194 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
1513ECH.01500BlackReel500 m8719605001801
1513ECH.011000BlackReel1,000 m8719605001795
Date: 2005-01-01
No accessories are available for this product