Product Hierarchy
Product Hierarchy

1513C - Audio Snake Cable, #24-12pr Str TC, Ind. Shielded & Jacketed, O/A Foil, PVC Jkt, Ripcord, CM, Flexible




Audio Snake Cable, 12 Pair 24 AWG (7 x 32) Tinned Copper, PP Insulation, Individually Foil Shielded and PVC Jacketed, Overall Beldfoil® Shield, PVC jacket, Ripcord, CM, Flexible

Product Overview

Suitable Applications: Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1224 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
Pair(s)PP - Polypropylene0.008 in (0.20 mm)0.04 in (1.0 mm)Black & Red
Yellow, Green, Blue, Violet, Grey, White, Black, Tan, Pink, Brown, Red, OrangeThe Colors represented in this rows are for Inner Jacket colors
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCIndividual pair tapes are adhered to their inner jackets for easy stripping
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (65x36) TC
Inner Jacket
ElementMaterialNom. ThicknessNom. Diameter
Pair(s)PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.113 in (2.87 mm)
Inner Jacket Table Notes: Inner jackets are numbered and are colored: Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, White, Black, Tan, Pink
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.561 in (14.2 mm)Yes
Overall Cable Diameter (Nominal): 0.561 in (14.2 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)23.3 Ohm/1000ft31 pF/ft (100 pF/m)58 pF/ft (190 pF/m)50 Ohm0.18 µH/ft (0.59 µH/m)66%1.05 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V (CM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-35°C to +75°C
Bend Radius
Stationary Min.Installation Min.
5.6 in (140 mm)5.6 in (140 mm)
Max. Pull Tension: 220.4 lbs (99.97 kg)
Bulk Cable Weight: 162 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.517 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1513C B591000Black, MatteReel1,000 ft612825116844C
1513C B595000Black, MatteReel5,000 ft612825431237
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Broadcast Solutions Guide
No accessories are available for this product