Product Hierarchy
Product Hierarchy

1512ENH - AUDIO ANALOG 8 PAIR 24AWG, BELDFOIL, LSZH


ANALOG AUDIO 8 PAIR 24AWG/0.22mm², BELDFOIL, LSZH

Product Overview

Suitable Applications: 8-pair 24AWG halogen-free multi-core cable; For analogue audio

Construction Details

Conductor
SizeStrandingMaterial
247x32TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.02 mm (0.0402 in)Red & Black
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Inner Shield Table Notes: Aluminum inside
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)2.86 mm (0.113 in)
Inner Jacket Table Notes: Jacket single element, elements are numbered 1 - 8
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.00 mm (0.0394 in)11.70 mm (0.4606 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Inductance
88.5 Ohm/km52 Ohm/km (16 Ohm/1000ft)92 pF/m (28 pF/ft)180 pF/m (55 pF/ft)0.75 µH/m (0.23 µH/ft)

Mechanical Characteristics

Bend Radius
Installation Min.
175 mm (6.89 in)
Max. Pull Tension: 610 N (140 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.302 Revision Date: 04-08-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
1512ENH.00500GrayReel500 m8719605001771
1512ENH.001000GrayReel1,000 m8719605001757
Date: 2005-01-01
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product