(109)Audio Snake Cable, 6 Pair 24 AWG (7 x 32) Tinned Copper, Polypropylene insulation, Individually Foil Shielded and Jacketed, Overall Beldfoil® Shield, Flexible PVC Jacket, CM
Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; analog audio |
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 0.024 in | 6 |
Conductor Count: | 12 |
Total Number of Pairs: | 6 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PP - Polypropylene | 0.04 in | 0.008 in |
Number | Color |
---|---|
1 | Brown |
2 | Red |
3 | Orange |
4 | Yellow |
5 | Green |
6 | Blue |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.024 in | 24 | 7x32 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.113 in | 0.015 in |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.046 in | 18 | 7x26 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.418 in | 0.037 in | Yes |
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance |
---|---|---|
15.9 Ohm/1000ft | 23.3 Ohm/1000ft | 23.3 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
31 pF/ft | 58 pF/ft |
Nominal Inductance |
---|
0.18 µH/ft |
Nominal Characteristic Impedance |
---|
50 Ohm |
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
Max. Recommended Current [A] |
---|
1.05 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Operating Temperature Range: | -35°C To +75°C |
Bulk Cable Weight: | 94 lbs/1000ft |
Max. Pull Tension: | 122 lbs |
Min. Bend Radius/Minor Axis: | 4.25 in |
NEC/(UL) Compliance: | CM |
CEC/C(UL) Compliance: | CM |
CPR Euroclass: | Eca |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1511C B59500 | Black, Matte | Reel | 500 ft | 612825116813 |
1511C B591000 | Black, Matte | Reel | 1,000 ft | 612825116806 |
1511C B595000 | Black, Matte | Reel | 5,000 ft | 612825431275 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.433 Revision Date: 12-22-2023 |