(10)ANALOG AUDIO 4 PAIR 24AWG/0.22mm², BELDFOIL, LSZH
Suitable Applications: | 4-pair 24AWG halogen-free multi-core cable; For analogue audio |
AWG | Stranding | Material | Construction n x D |
---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 7x0.20 mm |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 1.02 mm | 0.05 mm |
Number | Color |
---|---|
Pair 1 t/m 4 | Red & Black |
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | Stranded tinned copper | 24 | 7x0.20 mm | Under shielding foil |
Table Notes: | Aluminum inside |
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.86 mm |
Table Notes: | Jacket single element, elements are numbered 1 - 4 |
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 7xAWG26 | 7x0.40 mm |
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.90 mm | 0.40 mm | 1.00 mm |
Description |
---|
1 center filler + 4 pairs |
Min Elongation at Breakof Jacket: | 125 % |
Min Tensile Strength of Jacket: | 9 MPa |
Max. Conductor DCR | Nominal Inner Shield DCR |
---|---|
88.5 Ohm/km | 52 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
92 pF/m | 180 pF/m |
Nominal Inductance |
---|
0.75 µH/m |
Other Temp Range: | -30 to +70 °C |
Max. Pull Tension: | 246 N |
Min Bend Radius During Installation: | 89 mm |
Min Bend Radius During Operation: | 133.5 mm |
CENELEC Compliance: | EN 50290-2-20 |
Environmental Space: | Indoor |
EU RoHS Compliance Date (yyyy-mm-dd): | 2011-08-10 |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 (EN50267-1)- Halogen Amount: | Zero |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 (EN 61034-2) (VDE 0482-1034) - Smoke Density Min. Transmittance: | 60% |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
1510ENH.00305 | Black | Reel | 305 m | 8719605001726 |
Update and Revision: | Revision Number: 0.156 Revision Date: 12-17-2020 |