Product Hierarchy
Product Hierarchy

1509C - Audio Snake Cable, #24-2pr, TC, Indiv. Shielded, CM




Audio Snake Cable, CM-Rated, 2-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, flexible PVC jacket

Product Overview

Suitable Applications: Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Construction Details

Conductor
SizeStrandingMaterial
247x32TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.008 in (0.20 mm)0.04 in (1.0 mm)Brown, Red
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.113 in (2.87 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.034 in (0.86 mm)0.301 inYes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceNom. Velocity of Prop.Max. Current
23.3 Ohm/1000ft (76.4 Ohm/km)31 pF/ft (100 pF/m)58 pF/ft (190 pF/m)0.18 µH/ft (0.59 µH/m)66%1.05 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-35°C To +75°C
Max. Pull Tension: 55.4 lbs (25.1 kg)
Bulk Cable Weight: 42 lbs/1000ft (63 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL1581 Vertical Tray^UL1685 FT4 Loading, Limited Smoke, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CM
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.411 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1509C B59500Black, MatteReel500 ft612825116745C
1509C B591000Black, MatteReel1,000 ft612825116738C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product