Product Hierarchy
Product Hierarchy

1508E - AUDIO ANALOG 1 PAIR, 24AWG, ISTP, PVC


ANALOG AUDIO 1 PAIR, 24AWG/0.22mm², ISTP, PVC

Product Overview

Suitable Applications: 1 pair 24AWG cable for analogue audio

Construction Details

Conductor
SizeStrandingMaterial
247x32TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.02 mm (0.0402 in)Red, Black
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride3.3 mm

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Inductance
78 Ohm/km (24 Ohm/1000ft)100 pF/m (30 pF/ft)190 pF/m (58 pF/ft)0.6 µH/m (0.18 µH/ft)
Nom Outer Shield DCR: 52 Ohm/km (16 Ohm/1000ft)

Mechanical Characteristics

Max. Pull Tension: 70 N (16 lbf)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2

History

Update and Revision: Revision Number: 0.130 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLength
1508E.00500BlackReel500 m
Date: 2016-03-17
No accessories are available for this product