Audio Cable, CM-Rated, 1-24 AWG stranded tinned copper pair with polyolefin insulation, Beldfoil® shield, drain, PVC jacket
| Suitable Applications: | for use with automatic stripping equipments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.04 in mm | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+PVC) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.024 in (0.61 mm) | 0.131 in |
| Overall Cable Diameter (Nominal): | 0.131 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| 28.3 Ohm/1000ft | 31 pF/ft (100 pF/m) | 58 pF/ft (190 pF/m) | 0.18 µH/ft (0.59 µH/m) | 66% | 3.3 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 20.63 Ohm/1000ft (67.68 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.31 in (33.3 mm) | 1.31 in |
| Max. Pull Tension: | 16.5 lbs (7.48 kg) |
| Bulk Cable Weight: | 11 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, UL 1685 Vertical Tray, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Jacket and shield are bonded so both can be removed with automatic stripping equipment. |
| Update and Revision: | Revision Number: 0.449 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1508A B59500 | Black, Matte | Reel | 500 ft | 612825116721 | |
| 1508A B591000 | Black, Matte | Reel | 1,000 ft | 612825116714 | C |
| Footnote: | C - CRATE REEL PUT-UP. |