Product Hierarchy
Product Hierarchy

1506ABHDL - 6 GHz RG59 BNC Connector


RG-59, 6 GHz, HD, BNC, Plenum, 1 piece connector

Product Overview

Suitable Applications: HD-SDI, Video, Digital Video, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Physical Characteristics (Overall)

Packaging: 50 per package

Connectors

Materials
DescriptionMaterial
Brass, Nickel PlatedNut
BodyBrass, Nickel Plated
ContactBrass, Gold Plated
InsulatorPTFE

Electrical Characteristics

Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-148515 dB
1485-300010 dB
3000-45007 dB
Electrical Characteristics Notes: SMPTE 2081-1 Return Loss or better to 4.5 GHz

Mechanical Characteristics

Footprint/Type: Coax
Connector Interface Type: BNC
Connector Series Name: HD
Locking: Yes
Tool Compatibility: CPLCRBC-BR (compression), PSA59/6 (strip)
Termination Type: Compression

Standards

RG Type: 59/U Type

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: No

Part Number

Variants
Item #ColorUPC
1506ABHDLRed845671002386
Footnote: Q - STANDARD PACKAGES CANNOT BE BROKEN.

History

Update and Revision: Revision Number: 0.46 Revision Date: 03-30-2020
No accessories are available for this product