(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
75 Ohm SDI Coax, RG-59, 20 AWG Solid Bare Copper Conductor, FEP Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMP
| Suitable Applications: | Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p |
| RG Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 AWG | Solid | 0.032 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.133 in (3.38 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.196 in (4.98 mm) |
| Overall Cable Diameter (Nominal): | 0.196 in (4.98 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 6000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.29 dB/100ft |
| 3.58 MHz | 0.62 dB/100ft |
| 5 MHz | 0.7 dB/100ft |
| 7 MHz | 0.82 dB/100ft |
| 10 MHz | 1.05 dB/100ft |
| 67.5 MHz | 2.2 dB/100ft |
| 71.5 MHz | 2.25 dB/100ft |
| 100 MHz | 2.7 dB/100ft |
| 135 MHz | 3.2 dB/100ft |
| 143 MHz | 3.25 dB/100ft |
| 180 MHz | 3.65 dB/100ft |
| 270 MHz | 4.55 dB/100ft |
| 360 MHz | 5.25 dB/100ft |
| 540 MHz | 6.4 dB/100ft |
| 720 MHz | 7.3 dB/100ft |
| 750 MHz | 7.5 dB/100ft |
| 1000 MHz | 9.4 dB/100ft |
| 1500 MHz | 11.3 dB/100ft |
| 2250 MHz | 17.50 dB/100ft |
| 3000 MHz | 21.90 dB/100ft |
| 4500 MHz | 21.8 dB/100ft |
| 6000 MHz | 25.9 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 10 Ohm/1000ft | 3.2 Ohm/1000ft (10 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 84% |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C to +75°C |
| Installation Min. |
|---|
| 2 in (51 mm) |
| Max. Pull Tension: | 52 lbs (24 kg) |
| Bulk Cable Weight: | 29 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 1505A |
| Update and Revision: | Revision Number: 0.532 Revision Date: 05-27-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1506A 010500 | Black | Reel | 500 ft | 612825116660 | C Z |
| 1506A 0101000 | Black | Reel | 1,000 ft | 612825116653 | C |
| 1506A 0105000 | Black | Reel | 5,000 ft | 612825435877 | |
| 1506A 0061000 | Blue, Light | Reel | 1,000 ft | 612825116622 | C Z |
| 1506A 0065000 | Blue, Light | Reel | 5,000 ft | 612825435914 | |
| 1506A 0011000 | Brown | Reel | 1,000 ft | 612825116585 | C Z |
| 1506A 0081000 | Gray | Reel | 1,000 ft | 612825116646 | Z |
| 1506A 0085000 | Gray | Reel | 5,000 ft | 612825435938 | |
| 1506A N3U1000 | Green, Mil | Reel | 1,000 ft | 612825116578 | C Z |
| 1506A 877500 | Natural | Reel | 500 ft | 612825116684 | C Z |
| 1506A 8771000 | Natural | Reel | 1,000 ft | 612825116677 | C |
| 1506A 8775000 | Natural | Reel | 5,000 ft | 612825435884 | |
| 1506A 0031000 | Orange | Reel | 1,000 ft | 612825116608 | Z |
| 1506A 0021000 | Red | Reel | 1,000 ft | 612825116592 | C Z |
| 1506A 0025000 | Red | Reel | 5,000 ft | 612825435891 | |
| 1506A 0071000 | Violet | Reel | 1,000 ft | 612825116639 | C Z |
| 1506A 0075000 | Violet | Reel | 5,000 ft | 612825435921 | |
| 1506A 0095000 | White | Reel | 5,000 ft | 612825435945 | |
| 1506A 0041000 | Yellow | Reel | 1,000 ft | 612825116615 | Z |
| 1506A 0045000 | Yellow | Reel | 5,000 ft | 612825435907 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |